When reliability and total cost of ownership are your number one concerns you can trust your grid to Raychem Heat Shrink. Critical infrastructures. Remote locations. Design Constraints. Harsh Environments. We've faced and navigated these challenges together to help deliver greater confidence in the reliability and protection of your grid from generation to transmission to distribution to where ever energy is needed.
40+
years of field service without the need for maintenance
60
years of development and enhancement
30
the average installation time (minutes) for a 1/C heat shrink joint
For more than 60 years TE Connectivity has developed Raychem heat shrink technology for energy applications. Our heat shrink technology is based on specially-formulated thermoplastic polymer materials, which means we can help optimize the product for your applications. Our products are known for their high quality, reliability, and ability to withstand weathering processes like pollution and contamination, UV-light, salt fog and other harsh environments. TE’s exceptional heat shrink products are the keystone of our highly reliable cable accessory product offering from 1 kV up to 123 kV.