Water Level Sensors & Transducers

Water level sensors are used to monitor water usage and quality. We offer a wide range of solutions with various pressure ranges, cable lengths and output options. Exclusively available for purchase online through the TE Store or through distribution.

Product Features:

Capabilities for TE's Water Level Transducer Portfolio

  • Pressures from 1 to 3,015 PSI
  • Analog and digital output signals
  • Standard configurations available for online purchase
  • Approvals for various hazardous locations
  • Compatibility with a wide range of liquids and gases
  • Measurements in gauge, sealed, absolute, temperature, and conductivity pressure types
  • Optional lightning protection and small diameter options

85°C

Max. operating temperature available

3015

Max. PSI pressure rating available

0.75"

Available outside diameter