Split core and miniature split core current transformers
A voltage or current transformer is a type of electrical transformer that is designed to provide a secondary current that is accurately proportional to the primary current flowing. They reduce high primary currents down to a consistent 5- or 1-Amp secondary current. A DC shunt is a device that provides a low-resistance path for direct current (DC) and primarily used in rail and marine applications.
Our portfolio includes both split core and miniature split core current transformers. Our split core current transformers offer a cost effective and efficient method by which the current can be measured without the need to break the conductor, thereby reducing installation and commissioning time. Our miniature split core current transformers that offers a cost effective and efficient method by which the current can be measured without the need to break the conductor, each current transformer is supplied with colour coded leads of up to 3 meters for connection to the monitoring device. Download our catalog to see our entire portfolio.
Current transformers and shunts are used in both single and three-phase systems. Small current transformers are used on printed circuit boards for the purpose of sensing current overloads, detecting ground faults, and isolating current feedback signals. Shunts are used in motor control, rail and marine applications.
Product Overview
Current Transformers and Shunts
Current transformers: to reduce high primary currents down to a consistent 5- or 1-Amp secondary current. Options include molded case width, busbar and aperture sizes, tape wound, 3-in-1, balanced and split cores, current ratings and various mounting options.
Shunts: to provide accurate dc millivolt signal, exactly proportional to the system current, to drive ammeter indicators, overload protection and control devices. This range includes industrial, switchboard, DEF 66-13, DIN, base mounted, tag end, lightweight and panel meter shunts in a variety of formats and configurations.