Wire & Cable Markers: Pre-Printed and Easy to Use
Clip-on, snap-on and push-on wire markers used to identify wire bundles, cables, pipes, and conduits. These expanding profile markers come pre-printed and ready to use with individual letters, numbers, and symbols
Pre-Printed Markers
-
STD & STB
Individual snap on markers used to identify wires and small cables. STD markers are white and yellow. STB markers are color coded. These markers are side-entry installed using an applicator wand, so allowing identification after termination and/or installation. Manufactured using a zero halogen polyoxymethylene (POM) compound.
-
K-TYPE®
Used to identify wire bundles, cables, pipes and conduits. The oval shaped profile has been designed to allow markers to be accurately positioned onto a carrier strip. Suitable for industrial applications.
-
Z-TYPE®
Push-on markers used to identify wires and small cables. Designed with an expanding profile, enabling each marker to accommodate a wide range of wire/cable sizes. Standard Z-TYPE® markers are yellow or white with black legends, color coded markers are also available. Suitable for industrial applications