panel label

Reduce installation time and labeling costs.

A cost effective, commercially attractive replacement for engraved labels using a high performance, thermal transfer label with a foam backed adhesive. Our Panel Labels are suitable for on-demand printing. Ideal for using with high definition graphics and barcodes. These are suitable for indoor and outdoor use and conform to the durability specifications of the UL969 Marking and Labeling standard. It is available in white or silver, with other colors possible on request. Compatible with all TE thermal transfer printers and data input using the TE WinTotal software.

A high performance, thermal transfer printable, foam backed replacement for engraved metal or plastic plate labels that reduces the amount of time and costs required to create and install these labels.Typically, labels have three distinct layers: a printable top coat that provides protection, a central film for stability and structure, and an adhesive layer. These are packaged on a paper or polymer liner and formatted into pre-cut labels on sheets and rolls.

 

The front layer is a polyester white or silver top coat that can be printed on by a thermal transfer printer. The foam adhesive layer is designed to meet a wide range of surface types, especially those with a low surface energy characteristic such as those with a powder coating or made from polypropylene. The labels can be used with any printer in the TE thermal transfer range

 

Standards and Specifications

Panel labels are UL recognized to PGJI2 and PGJI8 for indoor and outdoor applications

Applications

  • Identification of switches and displays on control panels or within electrical control cabinets and equipment racks.
  • Machinery name plates, industrial equipment ratings plates and connector identification.
     

Features

  • A cost effective, commercially attractive replacement for engraved labels using a high performance, thermal transfer label with a foam backed adhesive. 
  • White or silver available from launch, other colors possible on request. 
  • Compatible with all TE thermal transfer printers. 
  • Data input using TE WinTotal software.
     

Benefits

  • A potential significant customer savings of product and install costs compared to using an engraved label.
  • Eliminates dust, debris, and noise from the label creation and installation process.Has the potential to reduce dependence on engraving supplier.
  • Provides the option for flexible label design and creation process.Suitable for on-demand printing.
  • Able to create and print high definition graphics and barcodes.Suitable for indoor and outdoor use and conforms to UL969 Marking and Labeling specification.