Fiber Optic Connections for MOST Networks

We offer a broad product range of physical layer components for devices communicating on Media Oriented System Transport (MOST) network. TE Connectivity’s (TE) fiber optics provide a complete range of components for MOST 25 and MOST 150 connectors including PCB and harness connectors, cable assemblies and processing equipment. The development of these components is backed by TE’s knowledge of optics and collaboration with Tier 1 and Tier 2 customers. TE developed an optical high speed multimedia network based on 1000 μm polymere optical fiber (POF) supporting data-speed of 25 Mbps and 150 Mbps.

Product Features

Fiber Optic Connections for MOST Networks

TE began its commitment to fiber optic technology in 1975. Since then, TE continues to provide solutions that go from the circuit board to the end-user:

  • Supports data-speed of 25 Mbps and 150 Mbps.
  • No electromagnetic interference (EMI)/electromagnetic compatibility (EMC) interferences at the cable.
  • Light weight of polymer optical fiber (POF).
  • Application is based on optical ring structure with various nodes and less cabling is required.
  • Reflow and wave soldering versions available for headers.
  • Pigtail versions have the flexibility to be soldered at the header and connector independently. This flexibility confirms that the plastic of fiber is not damaged by solder heat.
  • Wide range of connectors and headers available.
  • Cost efficient-design and process aligned for automotive market needs.
  • Modular and scalable solution that fits automotive connectivity building blocks and OEMs.
  • Cable harness product range along with repair tool set available.

Standards and Compatibility

Fiber Optic Connections for MOST Networks

  • Media Oriented System Transport (MOST) cooperation compliant
  • 1000 μm Polymer Optical Fiber (POF)
  • Available for Media Oriented System Transport (MOST) MOST 25 and MOST 150 protocol
  • ISO standard (preliminary)

MOST

Media Oriented Systems Transport (MOST), an Optical Multimedia Network for the automotive environment.

>150

Momentary Data Rate in Mbps. MOST can be used for audio and video applications.

TOOLS

TE has developed application tooling specifically for MOST.

MOST 25 Networks Product Portfolio

Type Description TE P/N
MOST 25 Micro-Pigtail

90° semi-shielded MOST 25

 

0-2141577-1

2-2141577-1

MOST 25 Micro-Pigtail

90° fully-shielded MOST 25; Micro-Pigtail

 

1-2141103-1

1-2112079-1

MOST 25 Micro-Pigtail

180° MOST 25; Micro-Pigtail

 

1-2141352-1

1-2141352-2

     
MOST 25 Flexible Pigtails

2 piece flexible pigtail POF FOT

 

1-2208204-1
MOST 25 Flexible Pigtails In combination with cable assembly 

A:  2 Position Cable Assembly

 

1-2208334-1

(compatible to the following MOST interfaces: 2+0, 2+4, 2+12, 2+20)

 

MOST 25 Flexible Pigtails In combination with cable assembly 

B: 4 Position Cable Assembly

 

1-2208207-1

(compatible to MOST interface 4+40)

     
MOST 25 Application Toolling Application Tooling for MOST 25 Networks Application Tooling
Pigtail Products
MOST 25 and MOST 150
Connectors
MOST hybrid and inline connectors
Cable Assemblies
Car lead, car lead components, golden fiber and assemblies
Auxiliary Components
Strain relief, diagnostic connector, dust and protection covers.

MOST 150 Networks Product Portfolio

Type Description TE P/N
MOST 150 Micro-Pigtail

90° fully-shielded MOST 150

 

1-1823724-1*)

1-2112180-3*)

1-2112181-3*)

1-2286542-1*)

* not yet released in serial production

MOST 150 Micro-Pigtail

180° MOST 150

 

1-2208264-3

in combination with 1-2208265-1

     
MOST 150 Application Tooling Application Tooling for MOST 150 Networks Application Tooling
MOST Header and Pigtail

Typical Applications

Fiber Optic Connections for MOST Networks

  • Optical ring with various nodes
  • Head Units
  • DVD Players
  • Instrument Clusters
  • Amplifiers
  • TV Tuners
  • Rear Seat Entertainment
  • Audio Players
  • Head-Up Displays
Media Oriented System Transport (MOST) Applications

TE's Fiber Optic Connections for MOST Networks

TE is one of the market leaders for design and process development of in vehicle optical communication solutions. TE began its commitment to fiber optic technology in 1975. Since then, TE continues to provide solutions that go from the circuit board to the end-user.