Secure Connections Every Time
0.5mm fine pitch board-to-board connectors feature a hermaphroditic design that mates to itself, reducing inventory product mix with consolidated part numbers and components. Instead of a header part and a receptacle part for each connection, there is only one part number to qualify. 0.5mm FPH connectors help ensure more secure connections with features including dual point contacts for more reliability and guidance posts for easier mating.
Product Features
0.5mm FPH Connectors
- Hermaphroditic design reduces inventory product mix with consolidated part numbers and components
- Help save time and costs associated with qualifying new parts
- Support up to 8 Gbps data rates
- Operating temperature of -40C to +125C allow these connectors to perform reliably in demanding environments
- Stub-less contact interface support PCIe Gen 3 compatibility
- Housing are available in UL 94V-0 flammability-rated LCP material
- Dual point contact design provides better precision and reliability
- Four guidance posts help ensure easy mating, even when there is mis-alignment
Select Applications
0.5mm FPH Connectors
- Point-of-Sale (POS) Devices
- Retail equipment
- Networking
- Data and mass storage
- Instrumentation
- Industrial controls
- Medical equipment
- Military equipment
- Automotive
TE Connectivity’s (TE) 0.5mm fine pitch board-to-board connectors feature a hermaphroditic design that mates to itself, reducing inventory product mix with consolidated part numbers and components. Download this one-page product flyer to view mechanical, electrical and materials specs as well as part number detail.