Modular connectors are engineered to make secure and reliable input/output connections.  Many of our modular jacks and modular plugs offer a unique locking system that prevents both mis-mating and accidental unplugging resulting from shock and vibration. Our shielded and unshielded RJ connectors are manufactured in a compact, one-piece construction, with preloaded contacts, providing a space-saving, quick-to-install solution offering increased design flexibility. These modular connectors are used in many different applications, including data communications, consumer devices and industrial.

Flexible and time-saving solutions

In servers and high-density routers, our RJ point five connectors save valuable space with a 7mm centerline pitch, occupying half the space of a traditional RJ45 Ethernet link. In industrial environments such as robotics and drives, our industrial mini I/O connector offers vibration resistance and reliable connection thanks to its special locking system that is specified to 100N of pull force. It also saves about 75 percent of space compared to conventional RJ45 plugs. In industrial controls, our field installable RJ45 Cat6A connector includes an automatic wire cut-off function, which provides for a smooth installation and optimal performance in the field. With TE's modular jacks and plugs, you can improve EMI performance and expand system bandwidth capabilities with solutions manufactured to operate reliably in the harshest environments.