DEUTSCH Wildcat series connectors

Save weight and integrate more into increasingly confined spaces with smaller, higher-density connectors. Capable of withstanding harsh environmental conditions such as vibration, high/low temperature and exposure to aggressive fluids, Wildcat connectors are designed for applications within the aerospace, defense, transportation markets. With a new black zinc nickel plating, these connectors are recommended for UAV systems.

DEUTSCH Wildcat 38999
Wildcat 38999

Product Features:

Wildcat 38999 Connector

  • Based on MIL-DTL-38999 Series 3 technology    
  • Available in four housing sizes with between 11 and 64 contacts which provide almost double the contact density of MIL-DTL-38999 38999 connectors.
  • Triple-start threaded interface provides a robust and high-reliability coupling mechanism with a high level of resistance to shock and vibration.
  • Mounting and rear accessory options available enabling either backshell or cable braid and boot termination.
  • As with the Micro series, the connectors are fully sealed with rear removable contacts and available in various plating and material finishes.

Rugged Reliability

  • Lightweight materials    
  • Scoop-proof interface    
  • Aggressive fluid resistance and dust ingress prevention·       
  • Fully sealed cable and mating interface

Feature Rich

  • EMI screening as per MIL-DTL-38999 Series III
  • RFI mating interface band
  • 7 keying options including "Universal"
  • Rear-removable crimp and PCB contacts (consult TE for PCB details)
deutsch wildcat micro series
Wildcat Micro

Product Features:

Wildcat Micro Series

  • Extremely compact connectors based on the proven HDJ / JN1003 range 
  • Available in two housing sizes with four contact layouts with between 3 and 9 contacts
  • Robust bayonet mechanism enabling quick and positive coupling with an anti-vibration triple-start threaded option also available.
  • Various mounting options available and the rear accessory feature provides for cable braid and boot termination.

Rugged Reliability

  • High-density contact spacing and lightweight materials
  • Extreme temperature, vibration and corrosion resistance
  • Aggressive fluid resistance and dust ingress prevention
  • Fully sealed cable and mating interface with IP67 rating 

Feature Rich

  • Scalloped/knurled coupling ring for easy gripping
  • Scoop-proof interface
  • Rear removable crimp and PCB contacts 
  • 7 keying options including "Universal"
  • Suitable for both signal and low power applications
  • MIL-STD-1553 protocol compatible
Wildcat UAV Connector

Product Features:

Wildcat UAV Connector Portfolio

    

Specialized Design

  • Compact, ultra lightweight design for minimal space envelope
  • Reliable in high-vibration applications
  • Resistant to fuels, oils, cleaning, and other liquids in harsh

Feature Rich

  • Interfacial & wire sealing
  • PCB option
  • Universal option available (not UAV Composite)
  • Standard crimp tooling
  • Suitable for blind mating
  • Scoop-proof interface
  • Shell-to-shell grounding (not UAV Composite)
  • Positive locking coupling mechanism
  • No need for backshells or boot termination