DT-XT Connectors

Innovative, High-Performance DT-XT Connectors

Our DT-XT connectors are the latest addition to our robust DEUTSCH connector portfolio. The connector series features innovative, high-performance sealing technology for all your commercial vehicle applications, no matter how harsh the conditions and location of your vehicle. More advanced sealing materials and covalent bonds offer increased flexibility, resulting in improved tear resistance and seal positioning, while a rear sealing cover protects against water ingress due to cable management.

Product Components

DT-XT Connectors
  • Snap-in HCR (High consistency rubber) Seals: Located on the back of the covers without exceeding the dimensions of the enclosures, which allows for flexible cable exits and movements and protects against damage during insertion or removal of the terminal.
  • Housing: Available in various color codes. The colored housings facilitate and simplify the insertion of wire harnesses through visual components, which prevents mismating and the need for labeling wires.
  • Advanced Sealing Materials: Offer greater flexibility, which results in improved tear resistance, while a rear seal cover protects against water ingress. The DT-XT Connector fulfils the specifications of the Heavy-Duty Electrical Connector Performance Standard test SAE J2030. 
  • Cutting-edge Seal Technology: Makes the DT-XT a reliable sealed mated system, preventing electrical failures in critical wiring applications while providing high sealing requirements for harsh environments. 
  • Integrated Rear Covers: Removes the bend radius of the seal. By seating the rear seal deeper into the connector, the rear cover takes this stress protecting the seal and preventing leak path.
  • Thermoplastic Plug Housing: Forms a covalent bond with the LSR seal, resulting in a strong interlock. This prevents fluid ingress and seal loss or misalignment, even though repeated mating and un-mating.
Featuring innovative, high-performance seal technology for all your commercial vehicle applications, no matter how harsh the conditions.
DT-XT Connectors

DT-XT to DT Connector Cross Reference Chart

DT-XT Part Number Part Description DT End Cap Part Number DT No Cap Part Number
1-2600042-1 12CCT RECEP GREY K A W/SMALL SEAL & HS DT04-12PA-CE04  
1-2600042-3 12CCT RECEP BLACK K B W/SMALL SEAL & HS -  
1-2600042-4 12CCT RECEP GREEN K C W/SMALL SEAL & HS -  
1-2600042-5 12CCT RECEP BROWN K D W/SMALL SEAL & HS -  
1-2600042-7 12CCT RECEP BLACK K A W/LARGE SEAL & HS -  
1-2600042-6 12CCT RECEP GREY K A W/LARGE SEAL & HS DT04-12PA-E008   
1-2600042-8 12CCT RECEP BLACK K B W/LARGE SEAL & HS -  
1-2600042-9 12CCT RECEP GREEN K C W/LARGE SEAL & HS -  
2-2600042-0 12CCT RECEP BROWN K D W/LARGE SEAL & HS -  
1-2600039-2 8CCT PLUG BLACK K A W/SMALL SEAL & HS DT06-08SA-CE12  
1-2600039-1 8CCT PLUG GREY K A W/SMALL SEAL & HS DT06-08SA-CE13  
1-2600039-3 8CCT PLUG BLACK K B W/SMALL SEAL & HS -  
1-2600039-4 8CCT PLUG GREEN K C W/SMALL SEAL & HS -  
1-2600039-5 8CCT PLUG BROWN K D W/SMALL SEAL & HS -  
1-2600039-7 8CCT PLUG BLACK K A W/LARGE SEAL & HS -  
1-2600039-6 8CCT PLUG GREY K A W/LARGE SEAL & HS DT06-08SA-E008   
1-2600039-8 8CCT PLUG BLACK K B W/LARGE SEAL & HS -  
1-2600039-9 8CCT PLUG GREEN K C W/LARGE SEAL & HS -  
2-2600039-0 8CCT PLUG BROWN K D W/LARGE SEAL & HS -  
2600042-2 12CCT RECEP BLACK K A W/SMALL SEAL DT04-12PA-CE03  
2600042-1 12CCT RECEP GREY K A W/SMALL SEAL DT04-12PA-BE04   
2600042-3 12CCT RECEP BLACK K B W/SMALL SEAL DT04-12PB-C015   
2600042-4 12CCT RECEP GREEN K C W/SMALL SEAL DT04-12PC-C015   
2600042-5 12CCT RECEP BROWN K D W/SMALL SEAL DT04-12PD-C015   
2600042-7 12CCT RECEP BLACK K A W/LARGE SEAL DT04-12PA-E004  
2600042-6 12CCT RECEP GREY K A W/LARGE SEAL DT04-12PA   
2600042-8 12CCT RECEP BLACK K B W/LARGE SEAL DT04-12PB   
2600042-9 12CCT RECEP GREEN K C W/LARGE SEAL DT04-12PC   
1-2600042-0 12CCT RECEP BROWN K D W/LARGE SEAL DT04-12PD   
2600046-6 18CCT RECEP BLACK KEYING A W/SEAL & HS -  
2600046-7 18CCT RECEP BLACK KEYING B W/SEAL & HS -  
2600046-8 18CCT RECEP BLACK KEYING C W/SEAL & HS -  
2600046-9 18CCT RECEP BLACK KEYING D W/SEAL & HS -  
1-2600046-0 18CCT RECEP BLACK KEYING E W/SEAL & HS -  
2600047-6 18CCT PLUG BLACK KEYING A W/SEAL & HS -  
2600047-7 18CCT PLUG BLACK KEYING B W/SEAL & HS -  
2600047-8 18CCT PLUG BLACK KEYING C W/SEAL & HS -  
2600047-9 18CCT PLUG BLACK KEYING D W/SEAL & HS -  
1-2600047-0 18CCT PLUG BLACK KEYING E W/SEAL & HS -  
2600038-2 8CCT RECEP BLACK K A W/SMALL SEAL DT04-08PA-CE02  
2600038-1 8CCT RECEP GREY K A W/SMALL SEAL DT04-08PA-C015  
2600038-3 8CCT RECEP BLACK K B W/SMALL SEAL DT04-08PB-C015  
2600038-4 8CCT RECEP GREEN K C W/SMALL SEAL DT04-08PC-C015   
2600038-5 8CCT RECEP BROWN K D W/SMALL SEAL DT04-08PD-C015   
2600038-7 8CCT RECEP BLACK K A W/LARGE SEAL -  
2600038-6 8CCT RECEP GREY K A W/LARGE SEAL DT04-08PA  
2600038-8 8CCT RECEP BLACK K B W/LARGE SEAL DT04-08PB   
2600038-9 8CCT RECEP GREEN K C W/LARGE SEAL DT04-08PC   
1-2600038-0 8CCT RECEP BROWN K D W/LARGE SEAL DT04-08PD   
1-2600038-2 8CCT RECEP BLACK K A W/SMALL SEAL & HS DT04-08PA-CE09  
1-2600038-1 8CCT RECEP GREY K A W/SMALL SEAL & HS    
1-2600038-3 8CCT RECEP BLACK K B W/SMALL SEAL & HS -  
1-2600038-4 8CCT RECEP GREEN K C W/SMALL SEAL & HS -  
1-2600038-5 8CCT RECEP BROWN K D W/SMALL SEAL & HS -  
1-2600038-7 8CCT RECEP BLACK K A W/LARGE SEAL & HS -  
1-2600038-6 8CCT RECEP GREY K A W/LARGE SEAL & HS DT04-08PA-E008   
1-2600038-8 8CCT RECEP BLACK K B W/LARGE SEAL & HS -  
1-2600038-9 8CCT RECEP GREEN K C W/LARGE SEAL & HS -  
2-2600038-0 8CCT RECEP BROWN K D W/LARGE SEAL & HS -  
2600046-1 18CCT RECEP BLACK KEYING A W/SEAL -  
2600046-2 18CCT RECEP BLACK KEYING B W/SEAL -  
2600046-3 18CCT RECEP BLACK KEYING C W/SEAL -  
2600046-4 18CCT RECEP BLACK KEYING D W/SEAL -  
2600046-5 18CCT RECEP BLACK KEYING E W/SEAL -  
1-2600043-4 12CCT PLUG BLACK K A W/SMALL SEAL & HS -  
1-2600043-3 12CCT PLUG GREY K A W/SMALL SEAL & HS DT06-12SA-CE04   
1-2600043-5 12CCT PLUG BLACK K B W/SMALL SEAL & HS DT06-12SB-CE04   
1-2600043-6 12CCT PLUG GREEN K C W/SMALL SEAL & HS DT06-12SC-CE04   
1-2600043-7 12CCT PLUG BROWN K D W/SMALL SEAL & HS DT06-12SD-CE04   
1-2600043-8 12CCT PLUG GREY K E W/SMALL SEAL & HS -  
2-2600043-0 12CCT PLUG BLACK K A W/LARGE SEAL & HS -  
1-2600043-9 12CCT PLUG GREY K A W/LARGE SEAL & HS DT06-12SA-EP20   
2-2600043-1 12CCT PLUG BLACK K B W/LARGE SEAL & HS DT06-12SB-E008   
2-2600043-2 12CCT PLUG GREEN K C W/LARGE SEAL & HS -  
2-2600043-3 12CCT PLUG BROWN K D W/LARGE SEAL & HS -  
2-2600043-4 12CCT PLUG GREY K E W/LARGE SEAL & HS -  
2600043-2 12CCT PLUG BLACK K A W/SMALL SEAL DT06-12SA-CE10  
2600043-1 12CCT PLUG GREY K A W/SMALL SEAL DT06-12SA-C015  DT06-12SA-CE05
2600043-3 12CCT PLUG BLACK K B W/SMALL SEAL DT06-12SB-C015  DT06-12SB-CE05
2600043-4 12CCT PLUG GREEN K C W/SMALL SEAL DT06-12SC-C015  DT06-12SC-CE05
2600043-5 12CCT PLUG BROWN K D W/SMALL SEAL DT06-12SD-C015  DT06-12SD-CE05
2600043-6 12CCT PLUG GREY K E W/SMALL SEAL -  
2600043-8 12CCT PLUG BLACK K A W/LARGE SEAL DT06-12SA-EP08  
2600043-7 12CCT PLUG GREY K A W/LARGE SEAL DT06-12SA   
2600043-9 12CCT PLUG BLACK K B W/LARGE SEAL DT06-12SB   
1-2600043-0 12CCT PLUG GREEN K C W/LARGE SEAL DT06-12SC   
1-2600043-1 12CCT PLUG BROWN K D W/LARGE SEAL DT06-12SD   
1-2600043-2 12CCT PLUG GREY K E W/LARGE SEAL -  
2600047-1 18CCT PLUG BLACK KEYING A W/SEAL DT16-18SA-K004  
2600047-2 18CCT PLUG BLACK KEYING B W/SEAL DT16-18SB-K004  
2600047-3 18CCT PLUG BLACK KEYING C W/SEAL DT16-18SC-K004  
2600047-4 18CCT PLUG BLACK KEYING D W/SEAL DT16-18SD-K004  
2600047-5 18CCT PLUG BLACK KEYING E W/SEAL DT16-18SE-K004  
2600026-3 3CCT BLACK RECEP W/SMALL SEAL & HS DT04-3P-CE09   
2600026-4 3CCT GREY RECEP W/SMALL SEAL & HS DT04-3P-CE04   
2600026-5 3CCT GREEN RECEP W/SMALL SEAL & HS -  
2600026-6 3CCT BLUE RECEP W/SMALL SEAL & HS -  
2600026-7 3CCT YELLOW RECEP W/SMALL SEAL & HS -  
2600026-8 3CCT WHITE RECEP W/SMALL SEAL & HS -  
2600026-9 3CCT BROWN RECEP W/SMALL SEAL & HS -  
1-2600026-0 3CCT ORANGE RECEP W/SMALL SEAL & HS -  
1-2600026-1 3CCT RED RECEP W/SMALL SEAL & HS -  
1-2600026-2 3CCT BLACK RECEP W/LARGE SEAL & HS DT04-3P-EE01   
1-2600026-3 3CCT GREY RECEP W/LARGE SEAL & HS DT04-3P-E008   
1-2600026-4 3CCT GREEN RECEP W/LARGE SEAL & HS -  
1-2600026-5 3CCT BLUE RECEP W/LARGE SEAL & HS -  
1-2600026-6 3CCT YELLOW RECEP W/LARGE SEAL & HS -  
1-2600026-7 3CCT WHITE RECEP W/LARGE SEAL & HS -  
1-2600026-8 3CCT BROWN RECEP W/LARGE SEAL & HS -  
1-2600026-9 3CCT ORANGE RECEP W/LARGE SEAL & HS -  
2-2600026-0 3CCT RED RECEP W/LARGE SEAL & HS -  
2600030-1 4CCT BLACK RECEP W/SMALL SEAL DT04-4P-CE02  DT04-4P-CE03
2600030-2 4CCT GREY RECEP W/SMALL SEAL DT04-4P-C015   
2600030-3 4CCT GREEN RECEP W/SMALL SEAL -  
2600030-4 4CCT BLUE RECEP W/SMALL SEAL -  
2600030-5 4CCT YELLOW RECEP W/SMALL SEAL -  
2600030-6 4CCT WHITE RECEP W/SMALL SEAL -  
2600030-7 4CCT BROWN RECEP W/SMALL SEAL -  
2600030-8 4CCT ORANGE RECEP W/SMALL SEAL -  
2600030-9 4CCT RED RECEP W/SMALL SEAL -  
1-2600030-0 4CCT BLACK RECEP W/LARGE SEAL DT04-4P-E004  DT04-4P-E005
1-2600030-1 4CCT GREY RECEP W/LARGE SEAL DT04-4P   
1-2600030-2 4CCT GREEN RECEP W/LARGE SEAL -  
1-2600030-3 4CCT BLUE RECEP W/LARGE SEAL -  
1-2600030-4 4CCT YELLOW RECEP W/LARGE SEAL -  
1-2600030-5 4CCT WHITE RECEP W/LARGE SEAL -  
1-2600030-6 4CCT BROWN RECEP W/LARGE SEAL -  
1-2600030-7 4CCT ORANGE RECEP W/LARGE SEAL -  
1-2600030-8 4CCT RED RECEP W/LARGE SEAL -  
1-2600030-9 4CCT BLACK RECEP W/SMALL SEAL & HS DT04-4P-CE09  
2-2600030-0 4CCT GREY RECEP W/SMALL SEAL & HS DT04-4P-CE04   
2-2600030-1 4CCT GREEN RECEP W/SMALL SEAL & HS -  
2-2600030-2 4CCT BLUE RECEP W/SMALL SEAL & HS -  
2-2600030-3 4CCT YELLOW RECEP W/SMALL SEAL & HS -  
2-2600030-4 4CCT WHITE RECEP W/SMALL SEAL & HS -  
2-2600030-5 4CCT BROWN RECEP W/SMALL SEAL & HS -  
2-2600030-6 4CCT ORANGE RECEP W/SMALL SEAL & HS -  
2-2600030-7 4CCT RED RECEP W/SMALL SEAL & HS -  
2-2600030-8 4CCT BLACK RECEP W/LARGE SEAL & HS -  
2-2600030-9 4CCT GREY RECEP W/LARGE SEAL & HS DT04-4P-E008   
3-2600030-0 4CCT GREEN RECEP W/LARGE SEAL & HS -  
3-2600030-1 4CCT BLUE RECEP W/LARGE SEAL & HS -  
3-2600030-2 4CCT YELLOW RECEP W/LARGE SEAL & HS -  
3-2600030-3 4CCT WHITE RECEP W/LARGE SEAL & HS -  
3-2600030-4 4CCT BROWN RECEP W/LARGE SEAL & HS -  
3-2600030-5 4CCT ORANGE RECEP W/LARGE SEAL & HS -  
3-2600030-6 4CCT RED RECEP W/LARGE SEAL & HS -  
2600034-1 6CCT BLACK RECEP W/SMALL SEAL DT04-6P-CE02  DT04-6P-CE03
2600034-2 6CCT GREY RECEP W/SMALL SEAL DT04-6P-C015   
2600034-3 6CCT GREEN RECEP W/SMALL SEAL -  
2600034-4 6CCT BLUE RECEP W/SMALL SEAL -  
2600034-5 6CCT YELLOW RECEP W/SMALL SEAL -  
2600034-6 6CCT WHITE RECEP W/SMALL SEAL -  
2600034-7 6CCT BROWN RECEP W/SMALL SEAL -  
2600034-8 6CCT ORANGE RECEP W/SMALL SEAL -  
2600034-9 6CCT RED RECEP W/SMALL SEAL -  
1-2600034-0 6CCT BLACK RECEP W/LARGE SEAL DT04-6P-E004 DT04-6P-E005
1-2600034-1 6CCT GREY RECEP W/LARGE SEAL DT04-6P   
1-2600034-2 6CCT GREEN RECEP W/LARGE SEAL -  
1-2600034-3 6CCT BLUE RECEP W/LARGE SEAL -  
1-2600034-4 6CCT YELLOW RECEP W/LARGE SEAL -  
1-2600034-5 6CCT WHITE RECEP W/LARGE SEAL -  
1-2600034-6 6CCT BROWN RECEP W/LARGE SEAL -  
1-2600034-7 6CCT ORANGE RECEP W/LARGE SEAL -  
1-2600034-8 6CCT RED RECEP W/LARGE SEAL -  
1-2600034-9 6CCT BLACK RECEP W/SMALL SEAL & HS DT04-6P-CE09  
2-2600034-0 6CCT GREY RECEP W/SMALL SEAL & HS -  
2-2600034-1 6CCT GREEN RECEP W/SMALL SEAL & HS -  
2-2600034-2 6CCT BLUE RECEP W/SMALL SEAL & HS -  
2-2600034-3 6CCT YELLOW RECEP W/SMALL SEAL & HS -  
2-2600034-4 6CCT WHITE RECEP W/SMALL SEAL & HS -  
2-2600034-5 6CCT BROWN RECEP W/SMALL SEAL & HS -  
2-2600034-6 6CCT ORANGE RECEP W/SMALL SEAL & HS -  
2-2600034-7 6CCT RED RECEP W/SMALL SEAL & HS -  
2-2600034-8 6CCT BLACK RECEP W/LARGE SEAL & HS -  
2-2600034-9 6CCT GREY RECEP W/LARGE SEAL & HS DT04-6P-E008  
3-2600034-0 6CCT GREEN RECEP W/LARGE SEAL & HS -  
3-2600034-1 6CCT BLUE RECEP W/LARGE SEAL & HS -  
3-2600034-2 6CCT YELLOW RECEP W/LARGE SEAL & HS -  
3-2600034-3 6CCT WHITE RECEP W/LARGE SEAL & HS -  
3-2600034-4 6CCT BROWN RECEP W/LARGE SEAL & HS -  
3-2600034-5 6CCT ORANGE RECEP W/LARGE SEAL & HS -  
3-2600034-6 6CCT RED RECEP W/LARGE SEAL & HS -  
1-2600027-9 3CCT BLACK PLUG W/SMALL SEAL & HS DT06-3S-CE13   
2-2600027-0 3CCT GREY PLUG W/SMALL SEAL & HS DT06-3S-CE04   
2-2600027-1 3CCT GREEN PLUG W/SMALL SEAL & HS -  
2-2600027-2 3CCT BLUE PLUG W/SMALL SEAL & HS -  
2-2600027-3 3CCT YELLOW PLUG W/SMALL SEAL & HS -  
2-2600027-4 3CCT WHITE PLUG W/SMALL SEAL & HS -  
2-2600027-5 3CCT BROWN PLUG W/SMALL SEAL & HS -  
2-2600027-6 3CCT ORANGE PLUG W/SMALL SEAL & HS -  
2-2600027-7 3CCT RED PLUG W/SMALL SEAL & HS -  
2-2600027-8 3CCT BLACK PLUG W/LARGE SEAL & HS DT06-3S-EP11   
2-2600027-9 3CCT GREY PLUG W/LARGE SEAL & HS DT06-3S-E008   
3-2600027-0 3CCT GREEN PLUG W/LARGE SEAL & HS -  
3-2600027-1 3CCT BLUE PLUG W/LARGE SEAL & HS -  
3-2600027-2 3CCT YELLOW PLUG W/LARGE SEAL & HS -  
3-2600027-3 3CCT WHITE PLUG W/LARGE SEAL & HS -  
3-2600027-4 3CCT BROWN PLUG W/LARGE SEAL & HS -  
3-2600027-5 3CCT ORANGE PLUG W/LARGE SEAL & HS -  
3-2600027-6 3CCT RED PLUG W/LARGE SEAL & HS -  
1-2600031-9 4CCT BLACK PLUG W/SMALL SEAL & HS DT06-4S-CE13   
2-2600031-0 4CCT GREY PLUG W/SMALL SEAL & HS DT06-4S-CE04   
2-2600031-1 4CCT GREEN PLUG W/SMALL SEAL & HS -  
2-2600031-2 4CCT BLUE PLUG W/SMALL SEAL & HS -  
2-2600031-3 4CCT YELLOW PLUG W/SMALL SEAL & HS -  
2-2600031-4 4CCT WHITE PLUG W/SMALL SEAL & HS -  
2-2600031-5 4CCT BROWN PLUG W/SMALL SEAL & HS -  
2-2600031-6 4CCT ORANGE PLUG W/SMALL SEAL & HS -  
2-2600031-7 4CCT RED PLUG W/SMALL SEAL & HS -  
2-2600031-8 4CCT BLACK PLUG W/LARGE SEAL & HS DT06-4S-EP11   
2-2600031-9 4CCT GREY PLUG W/LARGE SEAL & HS DT06-4S-E008   
3-2600031-0 4CCT GREEN PLUG W/LARGE SEAL & HS -  
3-2600031-1 4CCT BLUE PLUG W/LARGE SEAL & HS -  
3-2600031-2 4CCT YELLOW PLUG W/LARGE SEAL & HS -  
3-2600031-3 4CCT WHITE PLUG W/LARGE SEAL & HS -  
3-2600031-4 4CCT BROWN PLUG W/LARGE SEAL & HS -  
3-2600031-5 4CCT ORANGE PLUG W/LARGE SEAL & HS -  
3-2600031-6 4CCT RED PLUG W/LARGE SEAL & HS -  
2600035-1 6CCT BLACK PLUG W/SMALL SEAL DT06-6S-CE02  
2600035-2 6CCT GREY PLUG W/SMALL SEAL DT06-6S-C015   
2600035-3 6CCT GREEN PLUG W/SMALL SEAL -  
2600035-4 6CCT BLUE PLUG W/SMALL SEAL -  
2600035-5 6CCT YELLOW PLUG W/SMALL SEAL -  
2600035-6 6CCT WHITE PLUG W/SMALL SEAL -  
2600035-7 6CCT BROWN PLUG W/SMALL SEAL -  
2600035-8 6CCT ORANGE PLUG W/SMALL SEAL -  
2600035-9 6CCT RED PLUG W/SMALL SEAL -  
1-2600035-0 6CCT BLACK PLUG W/LARGE SEAL DT06-6S-E004  DT06-6S-P012
1-2600035-1 6CCT GREY PLUG W/LARGE SEAL DT06-6S   
1-2600035-2 6CCT GREEN PLUG W/LARGE SEAL -  
1-2600035-3 6CCT BLUE PLUG W/LARGE SEAL -  
1-2600035-4 6CCT YELLOW PLUG W/LARGE SEAL -  
1-2600035-5 6CCT WHITE PLUG W/LARGE SEAL -  
1-2600035-6 6CCT BROWN PLUG W/LARGE SEAL -  
1-2600035-7 6CCT ORANGE PLUG W/LARGE SEAL -  
1-2600035-8 6CCT RED PLUG W/LARGE SEAL -  
1-2600035-9 6CCT BLACK PLUG W/SMALL SEAL & HS DT06-6S-CE13  
2-2600035-0 6CCT GREY PLUG W/SMALL SEAL & HS -  
2-2600035-1 6CCT GREEN PLUG W/SMALL SEAL & HS -  
2-2600035-2 6CCT BLUE PLUG W/SMALL SEAL & HS -  
2-2600035-3 6CCT YELLOW PLUG W/SMALL SEAL & HS -  
2-2600035-4 6CCT WHITE PLUG W/SMALL SEAL & HS -  
2-2600035-5 6CCT BROWN PLUG W/SMALL SEAL & HS -  
2-2600035-6 6CCT ORANGE PLUG W/SMALL SEAL & HS -  
2-2600035-7 6CCT RED PLUG W/SMALL SEAL & HS -  
2-2600035-8 6CCT BLACK PLUG W/LARGE SEAL & HS DT06-6S-EP11  
2-2600035-9 6CCT GREY PLUG W/LARGE SEAL & HS DT06-6S-E008  
3-2600035-0 6CCT GREEN PLUG W/LARGE SEAL & HS -  
3-2600035-1 6CCT BLUE PLUG W/LARGE SEAL & HS -  
3-2600035-2 6CCT YELLOW PLUG W/LARGE SEAL & HS -  
3-2600035-3 6CCT WHITE PLUG W/LARGE SEAL & HS -  
3-2600035-4 6CCT BROWN PLUG W/LARGE SEAL & HS -  
3-2600035-5 6CCT ORANGE PLUG W/LARGE SEAL & HS -  
3-2600035-6 6CCT RED PLUG W/LARGE SEAL & HS -  
2600039-2 8CCT PLUG BLACK K A W/SMALL SEAL DT06-08SA-CE10  
2600039-1 8CCT PLUG GREY K A W/SMALL SEAL DT06-08SA-C015 DT06-08SA-CE05
2600039-3 8CCT PLUG BLACK K B W/SMALL SEAL DT06-08SB-C015  DT06-08SB-CE05
2600039-4 8CCT PLUG GREEN K C W/SMALL SEAL DT06-08SC-C015  
2600039-5 8CCT PLUG BROWN K D W/SMALL SEAL DT06-08SD-C015   
2600039-7 8CCT PLUG BLACK K A W/LARGE SEAL DT06-08SA-EP08  
2600039-6 8CCT PLUG GREY K A W/LARGEL SEAL DT06-08SA   
2600039-8 8CCT PLUG BLACK K B W/LARGE SEAL DT06-08SB  DT06-08SB-P012
2600039-9 8CCT PLUG GREEN K C W/LARGE SEAL DT06-08SC   
1-2600039-0 8CCT PLUG BROWN K D W/LARGE SEAL DT06-08SD   
2-2600026-1 3CCT BLACK RECEP W/SMALL SEAL DT04-3P-CE02  DT04-3P-CE03
2-2600026-2 3CCT GREY RECEP W/SMALL SEAL DT04-3P-C015   
2-2600026-3 3CCT GREEN RECEP W/SMALL SEAL -  
2-2600026-4 3CCT BLUE RECEP W/SMALL SEAL -  
2-2600026-5 3CCT YELLOW RECEP W/SMALL SEAL -  
2-2600026-6 3CCT WHITE RECEP W/SMALL SEAL -  
2-2600026-7 3CCT BROWN RECEP W/SMALL SEAL -  
2-2600026-8 3CCT ORANGE RECEP W/SMALL SEAL -  
2-2600026-9 3CCT RED RECEP W/SMALL SEAL -  
3-2600026-0 3CCT BLACK RECEP W/LARGE SEAL DT04-3P-E004  DT04-3P-E005
3-2600026-1 3CCT GREY RECEP W/LARGE SEAL DT04-3P   
3-2600026-2 3CCT GREEN RECEP W/LARGE SEAL -  
3-2600026-3 3CCT BLUE RECEP W/LARGE SEAL -  
3-2600026-4 3CCT YELLOW RECEP W/LARGE SEAL -  
3-2600026-5 3CCT WHITE RECEP W/LARGE SEAL -  
3-2600026-6 3CCT BROWN RECEP W/LARGE SEAL -  
2600026-1 3CCT ORANGE RECEP W/LARGE SEAL -  
2600026-2 3CCT RED RECEP W/LARGE SEAL -  
2600022-1 2CCT BLACK RECEP W/SMALL SEAL DT04-2P-CE02 DT04-2P-CE03
1-2600022-2 2CCT GREY RECEP W/SMALL SEAL DT04-2P-C015   
2-2600022-3 2CCT GREEN RECEP W/SMALL SEAL -  
3-2600022-1 2CCT BLUE RECEP W/SMALL SEAL -  
3-2600022-2 2CCT YELLOW RECEP W/SMALL SEAL -  
3-2600022-3 2CCT WHITE RECEP W/SMALL SEAL -  
3-2600022-4 2CCT BROWN RECEP W/SMALL SEAL -  
3-2600022-5 2CCT ORANGE RECEP W/SMALL SEAL -  
3-2600022-6 2CCT RED RECEP W/SMALL SEAL -  
2600022-2 2CCT BLACK RECEP W/LARGE SEAL DT04-2P-E004  DT04-2P-E005
2600022-3 2CCT GREY RECEP W/LARGE SEAL DT04-2P   
2600022-4 2CCT GREEN RECEP W/LARGE SEAL -  
2600022-5 2CCT BLUE RECEP W/LARGE SEAL -  
2600022-6 2CCT YELLOW RECEP W/LARGE SEAL -  
2600022-7 2CCT WHITE RECEP W/LARGE SEAL -  
2600022-8 2CCT BROWN RECEP W/LARGE SEAL -  
2600022-9 2CCT ORANGE RECEP W/LARGE SEAL -  
1-2600022-0 2CCT RED RECEP W/LARGE SEAL -  
1-2600022-1 2CCT BLACK RECEP W/SMALL SEAL & HS DT04-2P-CE09   
1-2600022-3 2CCT GREY RECEP W/SMALL SEAL & HS DT04-2P-CE04   
1-2600022-4 2CCT GREEN RECEP W/SMALL SEAL & HS -  
1-2600022-5 2CCT BLUE RECEP W/SMALL SEAL & HS -  
1-2600022-6 2CCT YELLOW RECEP W/SMALL SEAL & HS -  
1-2600022-7 2CCT WHITE RECEP W/SMALL SEAL & HS -  
1-2600022-8 2CCT BROWN RECEP W/SMALL SEAL & HS -  
1-2600022-9 2CCT ORANGE RECEP W/SMALL SEAL & HS -  
2-2600022-0 2CCT RED RECEP W/SMALL SEAL & HS -  
2-2600022-1 2CCT BLACK RECEP W/LARGE SEAL & HS -  
2-2600022-2 2CCT GREY RECEP W/LARGE SEAL & HS DT04-2P-E008   
2-2600022-4 2CCT GREEN RECEP W/LARGE SEAL & HS -  
2-2600022-5 2CCT BLUE RECEP W/LARGE SEAL & HS -  
2-2600022-6 2CCT YELLOW RECEP W/LARGE SEAL & HS -  
2-2600022-7 2CCT WHITE RECEP W/LARGE SEAL & HS -  
2-2600022-8 2CCT BROWN RECEP W/LARGE SEAL & HS -  
2-2600022-9 2CCT ORANGE RECEP W/LARGE SEAL & HS -  
3-2600022-0 2CCT RED RECEP W/LARGE SEAL & HS -  
2600023-1 2CCT BLACK PLUG W/SMALL SEAL DT06-2S-CE05   
2600023-2 2CCT GREY PLUG W/SMALL SEAL DT06-2S-C015   
2600023-3 2CCT GREEN PLUG W/SMALL SEAL -  
2600023-4 2CCT BLUE PLUG W/SMALL SEAL -  
2600023-5 2CCT YELLOW PLUG W/SMALL SEAL -  
2600023-6 2CCT WHITE PLUG W/SMALL SEAL -  
2600023-7 2CCT BROWN PLUG W/SMALL SEAL -  
2600023-8 2CCT ORANGE PLUG W/SMALL SEAL -  
2600023-9 2CCT RED PLUG W/SMALL SEAL -  
1-2600023-0 2CCT BLACK PLUG W/LARGE SEAL DT06-2S-E004   
1-2600023-1 2CCT GREY PLUG W/LARGE SEAL DT06-2S   
1-2600023-2 2CCT GREEN PLUG W/LARGE SEAL -  
1-2600023-3 2CCT BLUE PLUG W/LARGE SEAL -  
1-2600023-4 2CCT YELLOW PLUG W/LARGE SEAL -  
1-2600023-5 2CCT WHITE PLUG W/LARGE SEAL -  
1-2600023-6 2CCT BROWN PLUG W/LARGE SEAL -  
1-2600023-7 2CCT ORANGE PLUG W/LARGE SEAL -  
1-2600023-8 2CCT RED PLUG W/LARGE SEAL -  
1-2600023-9 2CCT BLACK PLUG W/SMALL SEAL & HS DT06-2S-CE13  
2-2600023-0 2CCT GREY PLUG W/SMALL SEAL & HS DT06-2S-CE04   
2-2600023-1 2CCT GREEN PLUG W/SMALL SEAL & HSK -  
2-2600023-2 2CCT BLUE PLUG W/SMALL SEAL & HS -  
2-2600023-3 2CCT YELLOW PLUG W/SMALL SEAL & HS -  
2-2600023-4 2CCT WHITE PLUG W/SMALL SEAL & HS -  
2-2600023-5 2CCT BROWN PLUG W/SMALL SEAL & HS -  
2-2600023-6 2CCT ORANGE PLUG W/SMALL SEAL & HS -  
2-2600023-7 2CCT RED PLUG W/SMALL SEAL & HS -  
2-2600023-8 2CCT BLACK PLUG W/LARGE SEAL & HS DT06-2S-EP11   
2-2600023-9 2CCT GREY PLUG W/LARGE SEAL & HS DT06-2S-E008   
3-2600023-0 2CCT GREEN PLUG W/LARGE SEAL & HS -  
3-2600023-1 2CCT BLUE PLUG W/LARGE SEAL & HS -  
3-2600023-2 2CCT YELLOW PLUG W/LARGE SEAL & HS -  
3-2600023-3 2CCT WHITE PLUG W/LARGE SEAL & HS -  
3-2600023-4 2CCT BROWN PLUG W/LARGE SEAL & HS -  
3-2600023-5 2CCT ORANGE PLUG W/LARGE SEAL & HS -  
3-2600023-6 2CCT RED PLUG W/LARGE SEAL & HS -  
2600027-1 3CCT BLACK PLUG W/SMALL SEAL DT06-3S-CE02  DT06-3S-CE05
2600027-2 3CCT GREY PLUG W/SMALL SEAL DT06-3S-C015   
2600027-3 3CCT GREEN PLUG W/SMALL SEAL -  
2600027-4 3CCT BLUE PLUG W/SMALL SEAL -  
2600027-5 3CCT YELLOW PLUG W/SMALL SEAL -  
2600027-6 3CCT WHITE PLUG W/SMALL SEAL -  
2600027-7 3CCT BROWN PLUG W/SMALL SEAL -  
2600027-8 3CCT ORANGE PLUG W/SMALL SEAL -  
2600027-9 3CCT RED PLUG W/SMALL SEAL -  
1-2600027-0 3CCT BLACK PLUG W/LARGE SEAL DT06-3S-E004  DT06-3S-EP06
1-2600027-1 3CCT GREY PLUG W/LARGE SEAL DT06-3S   
1-2600027-2 3CCT GREEN PLUG W/LARGE SEAL -  
1-2600027-3 3CCT BLUE PLUG W/LARGE SEAL -  
1-2600027-4 3CCT YELLOW PLUG W/LARGE SEAL -  
1-2600027-5 3CCT WHITE PLUG W/LARGE SEAL -  
1-2600027-6 3CCT BROWN PLUG W/LARGE SEAL -  
1-2600027-7 3CCT ORANGE PLUG W/LARGE SEAL -  
1-2600027-8 3CCT RED PLUG W/LARGE SEAL -  
2600031-1 4CCT BLACK PLUG W/SMALL SEAL DT06-4S-CE02   
2600031-2 4CCT GREY PLUG W/SMALL SEAL DT06-4S-C015   
2600031-3 4CCT GREEN PLUG W/SMALL SEAL -  
2600031-4 4CCT BLUE PLUG W/SMALL SEAL -  
2600031-5 4CCT YELLOW PLUG W/SMALL SEAL -  
2600031-6 4CCT WHITE PLUG W/SMALL SEAL -  
2600031-7 4CCT BROWN PLUG W/SMALL SEAL -  
2600031-8 4CCT ORANGE PLUG W/SMALL SEAL -  
2600031-9 4CCT RED PLUG W/SMALL SEAL -  
1-2600031-0 4CCT BLACK PLUG W/LARGE SEAL DT06-4S-E004   
1-2600031-1 4CCT GREY PLUG W/LARGE SEAL DT06-4S   
1-2600031-2 4CCT GREEN PLUG W/LARGE SEAL -  
1-2600031-3 4CCT BLUE PLUG W/LARGE SEAL -  
1-2600031-4 4CCT YELLOW PLUG W/LARGE SEAL -  
1-2600031-5 4CCT WHITE PLUG W/LARGE SEAL -  
1-2600031-6 4CCT BROWN PLUG W/LARGE SEAL -  
1-2600031-7 4CCT ORANGE PLUG W/LARGE SEAL -  
1-2600031-8 4CCT RED PLUG W/LARGE SEAL -  
2600024-1 2CCT DT-XT WEDGELOCK RECEPT GREEN W2P   
2600024-2 2CCT DT-XT WEDGELOCK RECEPT GREY KEY A W2PA   
2600024-3 2CCT DT-XT WEDGELOCK RECEPT BLK KEY B W2PB   
2600024-4 2CCT DT-XT WEDGELOCK RECEPT GREEN KEY C W2PC   
2600024-5 2CCT DT-XT WEDGELOCK RECEPT BROWN KEY D W2PD   
2600028-1 3CCT RECEPT WEDGELOCK STANDARD GREEN W3P   
2600028-2 3CCT RECEPTACLE WEDGELOCK J1939 BLUE W3P-1939   
2600032-1 4CCT DT-XT RECEPT WEDGELOCK GREEN W4P   
2600032-2 4CCT DT-XT RECEPT WEDGELOCK KEY A GREY W4PA   
2600032-3 4CCT DT-XT RECEPT WEDGELOCK KEY B BLK W4PB   
2600032-4 4CCT DT-XT RECEPT WEDGELOCK KEY C GRN W4PC   
2600032-5 4CCT DT-XT RECEPT WEDGELOCK KEY D BRWN W4PD   
2600036-1 6CCT DT-XT RECEPT WEDGELOCK GREEN W6P  
2600040-1 8CCT DT-XT RECEPT WEDGELOCK GREEN W8P  
2600044-1 12CCT DT-XT RECEPT WEDGELOCK GREEN W12P   
2600025-1 2CCT DT-XT WEDGELOCK PLUG GREEN W2S   
2600025-2 2CCT DT-XT WEDGELOCK PLUG ORANGR -  
2600025-3 2CCT DT-XT WEDGELOCK PLUG GREY KEY A W2SA  
2600025-4 2CCT DT-XT WEDGELOCK PLUG BLACK KEY B W2SB  
2600025-5 2CCT DT-XT WEDGELOCK PLUG GREEN KEY C W2SC   
2600025-6 2CCT DT-XT WEDGELOCK PLUG BROWN KEY D W2SD   
2600029-1 3CCT PLUG WEDGELOCK STANDARD GREEN W3S   
2600029-2 3CCT PLUG WEDGELOCK J1939 BLUE W3S-1939   
2600029-3 3CCT PLUG WEDGELOCK STANDARD Orange -  
2600033-1 4CCT DT-XT PLUG WEDGELOCK GREEN W4S   
2600033-6 4CCT DT-XT PLUG WEDGELOCK Orange -  
2600033-2 4CCT DT-XT PLUG WEDGELOCK KEY A GREY W4SA   
2600033-3 4CCT DT-XT PLUG WEDGELOCK KEY B BLK W4SB   
2600033-4 4CCT DT-XT PLUG WEDGELOCK KEY C GRN W4SC   
2600033-5 4CCT DT-XT PLUG WEDGELOCK KEY D BRWN W4SD  
2600037-1 6CCT DT-XT PLUG WEDGELOCK GREEN W6S   
2600037-2 6CCT DT-XT PLUG WEDGELOCK Orange -  
2600041-1 8CCT DT-XT PLUG WEDGELOCK GREEN W8S  
2600041-2 8CCT DT-XT PLUG WEDGELOCK ORANGE -  
2600045-1 12CCT DT-XT PLUG WEDGELOCK GREEN W12S   
2600045-2 12CCT DT-XT PLUG WEDGELOCK ORANGE -  
2600048-1 BLIND CAVITY PLUG -