Innovative, High-Performance DEUTSCH DT-XT Connectors

Our DT-XT connectors are the latest addition to our robust DEUTSCH connector portfolio. The connector series features innovative, high-performance sealing technology for all your commercial vehicle applications, no matter how harsh the conditions and location of your vehicle. More advanced sealing materials and covalent bonds offer increased flexibility, resulting in improved tear resistance and seal positioning, while a rear sealing cover protects against water ingress due to cable management.

Product Features

  • Circuit Count: 2, 3, 4, 6, 8, 12, 18
  • Sealed Rating: IP69K and J2030 power-wash test-capable
  • Optional heat shrink covers are available for male and female ends
  • Compatible with stamped & formed and solid contact XRC terminals
  • Current: Up to 13 amps
  • Voltage: Up to 500V DC
  • Durability: 100 cycles
  • 9 color-coding options are available
  • Aligns with TE DEUTSCH DT connectors

Material Specifications

  • Grommet: Silicone rubber
  • Insert Retainer: Thermoplastic
  • Receptacle Interfacial Seal: Silicone rubber
  • Shell: Thermoplastic
  • Wedgelocks: Thermoplastic

Performance Specifications

DEUTSCH electrical connectors will stand up to the harsh environmental challenges that are common to industrial markets that require advanced performance. Proper parts, procedures, and tooling must be used.

  • Temperature: Operating at temperatures from -55° C to +125° C continuous at rated current.
  • Durability: No electrical or mechanical defects after 100 cycles of engagement and disengagement.
  • Vibration: No unlocking or unmating and exhibits no mechanical or physical damage after sinusoidal vibration levels of 20 G’s at 10 to 2000 Hz in each of the three mutually perpendicular planes. No electrical discontinuities longer than 1 microsecond.
  • Physical Shock: No unlocking, unmating, or other unsatisfactory result during or after 50 G’s in each of three mutually perpendicular planes. No electrical discontinuities longer than 1 microsecond. MIL-STD 202, Method 213, Condition “C”.
  • Fluid Resistance: Connectors show no damage when exposed to most fluids used in industrial applications.
  • Insulation Resistance: 1000 megohms minimum at 25° C.
  • Moisture Resistance: Properly wired and mated connections will withstand immersion under three feet of water without loss of electronic qualities or leakage.
  • Dielectric Withstanding Voltage: Current leakage less than 2 milliamps at 1500 VAC.
  • Thermal Cycle: No cracking, chipping or leaking after 20 test cycles from -55° C to +125° C.
Featuring innovative, high-performance seal technology for all your commercial vehicle applications, no matter how harsh the conditions.

Product Components

  • Snap-in HCR (High consistency rubber) Seals: Located on the back of the covers without exceeding the dimensions of the enclosures, which allows for flexible cable exits and movements and protects against damage during insertion or removal of the terminal.
  • Housing: Available in various color codes. The colored housings facilitate and simplify the insertion of wire harnesses through visual components, which prevents mismating and the need for labeling wires.
  • Advanced Sealing Materials: Offer greater flexibility, which results in improved tear resistance, while a rear seal cover protects against water ingress. The DT-XT Connector fulfils the specifications of the Heavy-Duty Electrical Connector Performance Standard test SAE J2030. 
  • Cutting-edge Seal Technology: Makes the DT-XT a reliable sealed mated system, preventing electrical failures in critical wiring applications while providing high sealing requirements for harsh environments. 
  • Integrated Rear Covers: Removes the bend radius of the seal. By seating the rear seal deeper into the connector, the rear cover takes this stress protecting the seal and preventing leak path.
  • Thermoplastic Plug Housing: Forms a covalent bond with the LSR seal, resulting in a strong interlock. This prevents fluid ingress and seal loss or misalignment, even though repeated mating and un-mating.
DEUTSCH DT-XT Series Dimensions
Cavity DT- XT Plug DT- XT PLUG
Overall Length
A
Overall Height
B
Overall Width
C
Overall Length
D
Overall Height
E
Overall Width
F
2 1.213 (30.81) .683 (17.35) .620 (15.76) 1.799 (45.7) .697 (17.7) .677 (17.2)
3 1.319 (33.5) .968 (24.58) .757 (19.23) 1.898 (48.2) .974 (24.73) .833 (21.17)
4 1.276 (32.4) .795 (20.2) .754 (19.15) 1.874 (47.6) .807 (20.5) .817 (20.75)
6 1.276 (32.4) .961 (24.42) .746 (18.95) 1.878 (47.7) .970 (24.65) .817 (20.75)
8 1.295 (32.9) .807 (20.5) 1.508 (38.3) 1.866 (47.4) .990 (25.15) 1.433 (36.4)
12 1.328 (33.72) .744 (18.9) 1.735 (44.08) 2.131 (54.12) .873 (22.17) 1.608 (40.85)
18 1.383 (35.14) .746 (18.95) 1.740 (44.2) 1.854 (47.08) .891 (22.63)  1.608 (40.85)

DT-XT to DT Connector Cross Reference Chart

DT-XT Part Number Part Description DT End Cap Part Number DT No Cap Part Number
2600022-1 2CCT BLACK RECEP W/SMALL SEAL DT04-2P-CE03 DT04-2P-CE02
1-2600022-2 2CCT GREY RECEP W/SMALL SEAL DT04-2P-CE01 DT04-2P-C015
2600022-2 2CCT BLACK RECEP W/LARGE SEAL DT04-2P-E005 DT04-2P-E004
2600022-3 2CCT GREY RECEP W/LARGE SEAL DT04-2P-E003 DT04-2P-P004
1-2600022-1 2CCT BLACK RECEP W/SMALL SEAL & HS DT04-2P-CE09   
1-2600022-3 2CCT GREY RECEP W/SMALL SEAL & HS DT04-2P-CE04   
2-2600022-2 2CCT GREY RECEP W/LARGE SEAL & HS DT04-2P-E008   
2-2600026-1 3CCT BLACK RECEP W/SMALL SEAL DT04-3P-CE03 DT04-3P-CE02
2-2600026-2 3CCT GREY RECEP W/SMALL SEAL DT04-3P-CE01 DT04-3P-C015
3-2600026-1 3CCT GREY RECEP W/LARGE SEAL DT04-3P-E003 DT04-3P 
2600026-3 3CCT BLACK RECEP W/SMALL SEAL & HS DT04-3P-CE09   
2600026-4 3CCT GREY RECEP W/SMALL SEAL & HS DT04-3P-CE04   
1-2600026-2 3CCT BLACK RECEP W/LARGE SEAL & HS DT04-3P-EE01   
1-2600026-3 3CCT GREY RECEP W/LARGE SEAL & HS DT04-3P-E008   
2600030-1 4CCT BLACK RECEP W/SMALL SEAL DT04-4P-CE03 (BLACK) DT04-4P-C015
2600030-2 4CCT GREY RECEP W/SMALL SEAL DT04-4P-CE03 DT04-4P-C015
1-2600030-0 4CCT BLACK RECEP W/LARGE SEAL DT04-4P-E005  DT04-4P-E004 
1-2600030-1 4CCT GREY RECEP W/LARGE SEAL DT04-4P-E003  DT04-4P 
1-2600030-9 4CCT BLACK RECEP W/SMALL SEAL & HS DT04-4P-CE09  
2-2600030-0 4CCT GREY RECEP W/SMALL SEAL & HS DT04-4P-CE04   
2-2600030-9 4CCT GREY RECEP W/LARGE SEAL & HS DT04-4P-E008   
2600034-1 6CCT BLACK RECEP W/SMALL SEAL DT04-6P-CE03  DT04-6P-CE02 
2600034-2 6CCT GREY RECEP W/SMALL SEAL DT04-6P-CE01  DT04-6P-CE15
1-2600034-0 6CCT BLACK RECEP W/LARGE SEAL DT04-6P-E005 DT04-6P-E004
1-2600034-1 6CCT GREY RECEP W/LARGE SEAL DT04-6P-E003 DT04-6P 
1-2600034-9 6CCT BLACK RECEP W/SMALL SEAL & HS DT04-6P-CE09  
2-2600034-9 6CCT GREY RECEP W/LARGE SEAL & HS DT04-6P-E008 (GRAY)  
2600038-2 8CCT RECEP BLACK K A W/SMALL SEAL DT04-08PA-CE03 DT04-08PA-CE02
2600038-1 8CCT RECEP GREY K A W/SMALL SEAL DT04-08PA-CE01 DT04-08PA-C015
2600038-3 8CCT RECEP BLACK K B W/SMALL SEAL DT04-08PB-CE01  DT04-08PB-C015
2600038-4 8CCT RECEP GREEN K C W/SMALL SEAL DT04-08PC-CE01  DT04-08PC-C015 
2600038-5 8CCT RECEP BROWN K D W/SMALL SEAL DT04-08PD-CE01  DT04-08PD-C015 
2600038-7 8CCT RECEP BLACK K A W/LARGE SEAL DT04-08PA-E005  DT04-08PA-E004 
2600038-6 8CCT RECEP GREY K A W/LARGE SEAL DT04-08PA-E003  DT04-08PA
2600038-8 8CCT RECEP BLACK K B W/LARGE SEAL DT04-08PB-E003  DT04-08PB 
2600038-9 8CCT RECEP GREEN K C W/LARGE SEAL DT04-08PC-E003 DT04-08PC 
1-2600038-0 8CCT RECEP BROWN K D W/LARGE SEAL DT04-08PD-E003  DT04-08PD 
1-2600038-1 8CCT RECEP GREY K A W/SMALL SEAL & HS DT04-08PA-CE09  
1-2600038-6 8CCT RECEP GREY K A W/LARGE SEAL & HS DT04-08PA-E008   
2600042-1 12CCT RECEP GREY K A W/SMALL SEAL DT04-12PA-CE01  DT04-12PA-C015 
2600042-3 12CCT RECEP BLACK K B W/SMALL SEAL DT04-12PA-CE03  DT04-12PA-CE02 
2600042-4 12CCT RECEP GREEN K C W/SMALL SEAL DT04-12PC-CE01 DT04-12PC-C015 
2600042-5 12CCT RECEP BROWN K D W/SMALL SEAL DT04-12PD-CE01 DT04-12PD-CE08
2600042-6 12CCT RECEP GREY K A W/LARGE SEAL DT04-12PA-BE02 DT04-12PA-B016
2600042-8 12CCT RECEP BLACK K B W/LARGE SEAL DT04-12PB-BE02  DT04-12PB-B016 
2600042-9 12CCT RECEP GREEN K C W/LARGE SEAL DT04-12PC-BE02  DT04-12PC-B016 
1-2600042-0 12CCT RECEP BROWN K D W/LARGE SEAL DT04-12PD-BE02  DT04-12PD-B016 
1-2600042-1 12CCT RECEP GREY K A W/SMALL SEAL & HS DT04-12PA-CE04  
1-2600042-6 12CCT RECEP GREY K A W/LARGE SEAL & HS DT04-12PA-E008   
2600023-1 2CCT BLACK PLUG W/SMALL SEAL DT06-2S-CE05  DT06-2S-CE06 
2600023-2 2CCT GREY PLUG W/SMALL SEAL DT06-2S-CE01  DT06-2S-C015 
1-2600023-0 2CCT BLACK PLUG W/LARGE SEAL DT06-2S-E005  DT06-2S-E004 
1-2600023-1 2CCT GREY PLUG W/LARGE SEAL DT06-2S-E003  DT06-2S 
1-2600023-9 2CCT BLACK PLUG W/SMALL SEAL & HS DT06-2S-CE13  
2-2600023-0 2CCT GREY PLUG W/SMALL SEAL & HS DT06-2S-CE04   
2-2600023-8 2CCT BLACK PLUG W/LARGE SEAL & HS DT06-2S-EP11   
2-2600023-9 2CCT GREY PLUG W/LARGE SEAL & HS DT06-2S-E008   
2600027-1 3CCT BLACK PLUG W/SMALL SEAL DT06-3S-CE05  DT06-3S-CE02 
2600027-2 3CCT GREY PLUG W/SMALL SEAL DT06-3S-C015  DT06-3S-CE01 
1-2600027-0 3CCT BLACK PLUG W/LARGE SEAL DT06-3S-E005  DT06-3S-E004 
1-2600027-9 3CCT BLACK PLUG W/SMALL SEAL & HS DT06-3S-CE13   
2-2600027-0 3CCT GREY PLUG W/SMALL SEAL & HS DT06-3S-CE04   
2-2600027-8 3CCT BLACK PLUG W/LARGE SEAL & HS DT06-3S-EP11   
2-2600027-9 3CCT GREY PLUG W/LARGE SEAL & HS DT06-3S-E008   
2600031-1 4CCT BLACK PLUG W/SMALL SEAL DT06-4S-CE03  DT06-4S-CE02 
2600031-2 4CCT GREY PLUG W/SMALL SEAL DT06-4S-CE01 DT06-4S-C015 
1-2600031-0 4CCT BLACK PLUG W/LARGE SEAL DT06-4S-E005  DT06-4S-E004 
1-2600031-1 4CCT GREY PLUG W/LARGE SEAL DT06-4S-E003 DT06-4S 
1-2600031-9 4CCT BLACK PLUG W/SMALL SEAL & HS DT06-4S-CE13   
2-2600031-0 4CCT GREY PLUG W/SMALL SEAL & HS DT06-4S-CE04   
2-2600031-8 4CCT BLACK PLUG W/LARGE SEAL & HS DT06-4S-EP11   
2-2600031-9 4CCT GREY PLUG W/LARGE SEAL & HS DT06-4S-E008   
2600035-1 6CCT BLACK PLUG W/SMALL SEAL DT06-6S-CE03  DT06-6S-CE02
2600035-2 6CCT GREY PLUG W/SMALL SEAL DT06-6S-CE01 DT06-6S-C015 
1-2600035-0 6CCT BLACK PLUG W/LARGE SEAL DT06-6S-E005 DT06-6S-E004 
1-2600035-1 6CCT GREY PLUG W/LARGE SEAL DT06-6S-E003  DT06-6S 
1-2600035-9 6CCT BLACK PLUG W/SMALL SEAL & HS DT06-6S-CE13  
2-2600035-8 6CCT BLACK PLUG W/LARGE SEAL & HS DT06-6S-P012  
2600039-1 8CCT PLUG GREY K A W/SMALL SEAL DT06-08SA-CE01  DT06-08SA-C015
2600039-3 8CCT PLUG BLACK K B W/SMALL SEAL DT06-08SB-CE01  DT06-08SB-C015 
2600039-4 8CCT PLUG GREEN K C W/SMALL SEAL DT06-08SC-CE01  DT06-08SC-C015
2600039-5 8CCT PLUG BROWN K D W/SMALL SEAL DT06-08SD-CE01 DT06-08SD-C015 
2600039-6 8CCT PLUG GREY K A W/LARGEL SEAL DT06-08SA-E003  DT06-08SA 
2600039-8 8CCT PLUG BLACK K B W/LARGE SEAL DT06-08SB-EP06  DT06-08SB 
2600039-9 8CCT PLUG GREEN K C W/LARGE SEAL DT06-08SC-EP06  DT06-08SC 
1-2600039-0 8CCT PLUG BROWN K D W/LARGE SEAL DT06-08SD-EP06  DT06-08SD 
1-2600039-2 8CCT PLUG BLACK K A W/SMALL SEAL & HS DT06-08SA-CE12  
1-2600039-1 8CCT PLUG GREY K A W/SMALL SEAL & HS DT06-08SA-CE13  
2600043-1 12CCT PLUG GREY K A W/SMALL SEAL DT06-12SA-CE01  DT06-12SA-C015 
2600043-3 12CCT PLUG BLACK K B W/SMALL SEAL DT06-12SB-CE01  DT06-12SB-C015 
2600043-4 12CCT PLUG GREEN K C W/SMALL SEAL DT06-12SC-CE01  DT06-12SC-C015 
2600043-5 12CCT PLUG BROWN K D W/SMALL SEAL DT06-12SD-CE05  DT06-12SD-C015 
2600043-7 12CCT PLUG GREY K A W/LARGE SEAL DT06-12SA-E003  DT06-12SA 
2600043-9 12CCT PLUG BLACK K B W/LARGE SEAL DT06-12SB-E003  DT06-12SB 
1-2600043-0 12CCT PLUG GREEN K C W/LARGE SEAL DT06-12SC-E003  DT06-12SC 
1-2600043-1 12CCT PLUG BROWN K D W/LARGE SEAL DT06-12SD-E003  DT06-12SD 
1-2600043-4 12CCT PLUG BLACK K A W/SMALL SEAL & HS DT06-12SA-CE04   
1-2600043-3 12CCT PLUG GREY K A W/SMALL SEAL & HS DT06-12SA-CE13   
1-2600043-5 12CCT PLUG BLACK K B W/SMALL SEAL & HS DT06-12SB-CE04   
1-2600043-6 12CCT PLUG GREEN K C W/SMALL SEAL & HS DT06-12SC-CE04   
1-2600043-7 12CCT PLUG BROWN K D W/SMALL SEAL & HS DT06-12SD-CE04   
1-2600043-9 12CCT PLUG GREY K A W/LARGE SEAL & HS DT06-12SA-EP20   
2-2600043-1 12CCT PLUG BLACK K B W/LARGE SEAL & HS DT06-12SB-EP20