DEUTSCH DTV Connectors

Tough & Dependable

Our heavy-duty DEUTSCH DTV connector series helps protect connections from dust, dirt, moisture, salt spray, and vibration. Used for cable-to-cable applications, these connectors feature 18 cavities that accept size 16 DEUTSCH contacts as well as receptacles with sealed mounting flanges that utilize secondary wedgelocks. DEUTSCH DTV connectors are also available with protective end caps and boot accessories that optimize design flexibility.

Product Features:

Specs for DEUTSCH DTV connectors
  • Accepts contact size 16 (13 amps)
  • 14-20 AWG (2.50-0.50 mm2)
  • 18 cavity arrangement
  • Flange mount
  • Rectangular, thermoplastic housing
  • Integrated latch for mating
  • Wedgelocks confirm contact alignment and retention

18

18 cavity arrangement connectors

14-20

14-20 AWG (2.50-0.50 mm2)