Cellular Antenna

Cellular Antennas

TE Connectivity provides cellular antenna solutions for a variety of mobile communication applications. Supporting global cellular standards from 2G to 5G, our cellular communication antennas - standard products as well as customer-specific solutions - can be used in automobiles, consumer devices, communication equipment, commercial vehicles, public transportation and industrial applications.

TE Connectivity provides cellular antenna solutions for a variety of mobile communication applications. Supporting global cellular standards such as GSM, UMTS or LTE, our HIRSCHMANN MOBILITY cellular communication antennas can be used in automobiles, consumer devices, commmunication equipment, commercial vehicles, public tansportation and industrial applications. The latest standard 5G is currently in development at TE.

Product Features

  • Passive antenna structures to support multiple bands
  • Backwards compatibility
  • Low-profile, adhesive or magnetic installation
  • Integrated or external solutions
  • Can be combined with other services (multi-functional antennas) e.g. WLAN and Bluetooth
  • Customer-specific adaptations possible

5G

The high-speed transmission, low latency and large-scale data communication of 5G can support massive consumer applications to achieve real-time and high reliability.

IoT

Cellular is the most common service used for the internet of things which is the network of physical devices, vehicles, home appliances and others. IoT and the Cellular service enables these things to connect and exchange data.

M2M

Machine to machine communication can include industrial instrumentation, enabling a sensor or meter to communicate the data it records to application software that can use it.

Orange Spacer

Automotive & Commercial Vehicle Applications

TE develops customer-specific cellular communication antennas for the automotive and commercial vehicle industry as well as for M2M markets. Major carmakers rely on TE to provide the cellular antennas for their connected car solution.The antennas are also available as standard aftermarket products for vehicles and other mobile and stationary objects. For voice and data transmission, our antennas cover the full frequency ranges of GSM, UMTS and LTE. By investing in new test equipment TE is also well prepared for the upcoming 5G standard. Beyond that we can offer cellular antennas also in combination with other services as e.g. GNSS, WLAN, Bluetooth etc. in one design.

 

For use in vehicles, we offer variable designs for different interior and exterior installation spaces in dry or moisture-prone areas: short rod antennas, shark fin antennas, film antennas, integrated antenna systems with flexible connection geometry (unconnected cable end or direct connector). 

Communication Equipment & Consumer Devices

TE offers a broad selection of standard antennas and an impressive capability for custom antenna solutions; we work closely with customers to achieve successful integration solutions. Our LDS antennas and MetaSpan technology can save valuable space in your application by integrating high frequency, mechanical and electrical functionality into one component. Whether you work on communications equipment or consumer devices, IoT or machine-to-machine (M2M) applications, or applications in the connected home space – our antenna specialists can work with you to develop the right antenna solution for your design.
 

Public Transportation & Industrial Applications

The TE public transportation antennas are specifically designed to serve the needs for installations on trains, tram metros buses and heavy trucks. The TE Connectivity offering contains a wide range of products from the communications and positioning antenna on the rooftop to the low profile WiFi antennas in the vehicle. The adjacent range of semi stationary and stationary antennas are complementing the series with M2M and WiFi antennas.

Customer-Specific Cellular Antennas

We develop numerous customer-specific antenna systems for mobile communication in the automotive industry, the commercial vehicle and logistics sector, and M2M applications.

 

  • Applications: telephony, data communication, data exchange
  • Services/frequency ranges: frequency ranges of LTE low band to LTE high band (GSM, UMTS, LTE)
  • Installation spaces: variable designs for different interior and exterior installation spaces (dry and moisture-prone areas)
  • Designs: large portfolio of short rod antennas, shark fin antennas, film antennas, integrated antennas with flexible connection geometry (unconnected cable end or direct connector) for integration in different installation spaces
HIRSCHMANN MOBILITY Integrated Cellular Antenna
Integrated cellular "sandwich" antenna – integrated in telematics systems such as on-board units (OBUs) for toll collection or used in fleet management.
HIRSCHMANN MOBILITY Low Profile Tri-Mode Mobile Communictaion Antenna
Low-profile tri-mode antenna for mobile communication, GPS and WLAN (CGW container antenna).
HIRSCHMANN MOBILITY Film Antenna
Film antenna for reception of GSM and LTE - can be invisibly attached to the exterior mirror of small vans, for example.
HIRSCHMANN MOBILITY Film Antenna for LTE Reception
Film antenna for LTE reception can be installed in a moisture-prone area, such as a car bumper, without many problems.
HIRSCHMANN MOBILITY Combination Cellular Antenna
Combination antennas with telephone functionality. Multiple services (AM, FM, GPS, DAB, telephony) can be combined in this roof antenna for cars.
HIRSCHMANN MOBILITY eCall Antenna
Telephone and emergency call antenna for eCall automatically transmits an emergency signal.