Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
PCB Connector Assembly Type :
PCB Mount Header
-
Connector System :
Board-to-Board
-
Header Type :
Fully Shrouded
-
Sealable :
No
-
Connector & Contact Terminates To :
Printed Circuit Board
Configuration Features
-
PCB Mount Orientation :
Vertical
-
Number of Positions :
8
-
Number of Rows :
2
-
Board-to-Board Configuration :
Orthogonal, Parallel
Electrical Characteristics
-
Operating Voltage (VAC):
100
-
Operating Voltage (VDC):
100
Body Features
-
Primary Product Color :
Red
Contact Features
-
Contact Base Material :
Brass
-
PCB Contact Termination Area Plating Material :
Tin
-
Contact Underplating Material :
Nickel
-
Contact Layout :
Staggered
-
Contact Mating Area Plating Material :
Tin
-
Contact Mating Area Plating Material Thickness :
3 – 5 µm [ 118 – 197 µin ]
-
Contact Type :
Tab
-
Contact Current Rating (Max) (A):
1.1
Termination Features
-
Termination Post & Tail Length :
3.1 mm [ .122 in ]
-
Termination Method to PCB :
Through Hole - Press-Fit
Mechanical Attachment
-
PCB Mount Retention Type :
Kinked Legs
-
Mating Alignment :
With
-
Mating Alignment Type :
Polarizing Rib
-
PCB Mount Retention :
With
-
PCB Mount Alignment :
Without
-
Connector Mounting Type :
Board Mount
Housing Features
-
Mating Entry Location :
Top
-
Centerline (Pitch) :
1.27 mm [ .05 in ]
-
Housing Material :
Glass-Filled Polyester
Dimensions
-
Connector Width :
5.2 mm [ .204 in ]
-
Connector Height :
6.9 mm [ .271 in ]
-
Row-to-Row Spacing :
1.5 mm [ .06 in ]
-
PCB Thickness (Recommended) :
1.6 mm [ .063 in ]
-
Connector Length :
13.4 mm [ .527 in ]
Usage Conditions
-
Operating Temperature Range :
-40 – 105 °C [ -40 – 221 °F ]
Operation/Application
-
Circuit Application :
Signal
Industry Standards
-
Compatible With Agency/Standards Products :
UL
-
UL Flammability Rating :
UL 94V-0
-
UL Rating :
Recognized
Packaging Features
-
Packaging Quantity :
2500
-
Packaging Method :
Reel