Featured Product: LUMAWISE LED holder Type Z35

LUMAWISE LED holder Type Z35

TE Connectivity (TE) introduces extensions to the LUMAWISE LED holder type Z35 to include holders suitable for 16x19mm and 19x19mm COB sizes.

July 11, 2017

HARRISBURG, Pa., USA – TE Connectivity (TE), a world leader in connectivity and sensors, has introduced extensions to the LUMAWISE LED holder type Z35 to include holders suitable for 16x19mm and 19x19mm Chip on Board (COB) sizes in addition to the existing 13.5x13.5mm and 12x15mm COB sizes.

 

TE’s LUMAWISE LED holder type Z35 is suitable for LED boards from numerous manufacturers, and the new COB sizes provide lighting designers with additional flexibility. These LED holders enable quick and easy assembly through tape-in LED retention and integrated poke-in wire termination. The holder also allows easy attachment of secondary optics. The high-reflectivity, halogen-free, flame retardant thermoplastic housing material helps protect the LED chip against halogen outgassing.

 

Typical applications for TE’s LUMAWISE LED holder type Z35 include spotlights, track lights, recessed downlights, wall sconces, architectural and street lighting, sign and symbol luminaires, and runway lights.

About TE

TE Connectivity is a global industrial technology leader creating a safer, sustainable, productive, and connected future. Our broad range of connectivity and sensor solutions enable the distribution of power, signal and data to advance next-generation transportation, renewable energy, automated factories, data centers, medical technology and more. With more than 85,000 employees, including 8,000 engineers, working alongside customers in approximately 140 countries, TE ensures that EVERY CONNECTION COUNTS. Learn more at www.te.com and on LinkedIn, Facebook, WeChat, Instagram and X (formerly Twitter).

Find out more