Reliability for EV Charging Infrastructure

TE’s Industrial DC Contactors are reliable solutions that can be used for carrying high currents over a wide voltage range and can break effectively during an emergency. Consisting of 1000V (ECK Series), 1500V DC (ECP Series) and ECPN/S ranges, these can be used in Electric Vehicle Charging Infrastructure (EVI), Battery Energy Storage Systems (BESS) and e-forklifts.

Product Features

 

Product Line ECK Series ECP Series ECPN ECPS Series
Voltage
Range
Up
to 1000 VDC
Up to
1500 VDC
Upto
1500 VDC
Carry
Current Range
50 A
to 500 A
40 A to
800 A
350 A to
800A
Mounting
Chassis  / Panel Mounting
Chassis  / Panel Mounting
Chassis/ Panel mounting
Coil
Voltage
12, 24, and 48 VDC​Or PWM 9~36VDC​
12 V and 24 VDC
12 V and 24 VDC
Approvals
UL, CE, and TUV
UL, CE, and TUV
UL, TUV, CE, CCC
Series
ECK50B, ​ECK100B, ECK150B, ECK200B, ​ECK250B, ​ECK150, ​ECK200, and ​ECK250
ECP40B​, ECP150B, ​ECP250B​ECP350B, and ​ECP600B
ECPS350B, ECPN350B, ECPS500B, ECPN500B, ECPS800B, ECPN800B, ECPN650B, ECPS650B
Application

Electric Forklifts

​EV charging​

DC converter​

Battery Test Equipment​

Power Distribution Unit​

Battery energy storage system​ (BESS)

Photovoltaic inverters

​Super EV charger

​Magawatt charger

Battery energy storage system (BESS)

Electric Vehicle Super Charger

Photovoltaic Inverters

Data Center Power Supply

1000 VDC

1500 VDC

Ceramic Sealing

Long Life

Aux Contact

Inbuilt PWM

ECPN ECPS Series

The ECPN/S series is specifically designed for BESS, high-power vehicle charging,
electric marine vessels, and data centers. 

Product Benefits

  • High reliability and robust for enhanced safety
  • Excellent electrical endurance for long service life and performance
  • Ensure safe operation during charging and discharging cycles
  • Smart monitoring of the main contact status for improved control and safety
  • Global solution adaptable for diverse customer projects

Product Features

  • Strong short circuit current endurance up to 20KA
  • Hermetically sealed with ceramic technology
  • Enhanced breaking capacity up to 1500 VDC at 2000 A
  • High carry current, support 350 A, 500 A and 800 A respectively with different series
  • Dual coil design with 5W of holding power
  • Allows bi-directional load
  • Equipped with an auxiliary contact
  • Compatibility with DC-1 utilization category in IEC60947-4-1

RELATED RESOURCES