Ensuring Safety and Reliability
Our TE Kries voltage detectors and indicators are designed to detect the absence of voltage in medium-voltage distribution networks ranging from 1 to 52 kV and includes a partial discharge indication feature.
Get real-time voltage monitoring for your medium-voltage networks with our TE Kries CAPDIS voltage detection systems - enhancing personnel safety and grid reliability. Easily integrated into new or existing installations, these systems ensure safe operation by confirming the presence or absence of voltage, reducing the risk of electrical hazards.
Featuring continuous three-phase indication and optional partial discharge (PD) detection, Kries solutions help operators detect potential insulation failures before they cause outages. With maintenance-free designs and self-monitoring capabilities, they minimise downtime and eliminate the need for periodic retesting, offering a cost-effective, high-precision approach to voltage detection and grid safety.