Corcom Facility Power Filters
EMI facility filters for both protective and security functions. For mission critical applications and installations designed to meet MIL-PRF-15733 requirements
Shielded installations and applications involving sensitive measurements or equipment require an environment free from EMI/RFI emissions. Facility filters for power, data, telephone and all other signals are used for every electrical penetration in EMI/RFI enclosures to reduce conducted emissions. When the shielded area is sealed, all emissions are reduced or contained. Enclosure style filters consist of removable inserts mounted in a radio frequency secure cabinet. This type offers a number of important advantages including a simplified, single penetration, field installation for greater RF integrity and simpler filter maintenance. Stand-alone filters offer the identical levels of filter performance as the enclosure models, but are available with self-enclosed terminals for individual and dual line applications.
Comprehensive Factory Testing Program
Data Available on Request
- Insertion loss
- Voltage drop
- Harmonic distortion
- Terminal strength
- Temperature rating
- Dielectric withstanding voltage
- D.C. insulation resistance
- Currrent and overload ratings
Corcom Facility Power Line Filter Series
For Both Susceptibility Control and Emission Compliance
-
TECUL Series
NEMA Cabinet style filter enclosures with 2 to 4 capacitive input, extended range buffer network filters with enhanced performance for 225 to 1200 A
-
CDEUW Series
NEMA Cabinet style filter enclosures with 2 to 4 capacitive input filters for 10 to 225 A
-
CDEUX Series
NEMA Cabinet style filter enclosures with 2 to 4 capacitive input, extended range buffer network filters 10 to 1200 A
-
CDEUL Series
NEMA Cabinet style filter enclosures with 2 to 4 inductive input, extended range buffer network filters 10 to 1200 A
-
LU Series
NEMA Cabinet Legs for use with CDEUL, CDEUX, CDEUL and TECUL cabinet style filters.
-
SPFC Series
Power Factor Correction Coils for use optional use with CDEUX, CDEUW, CDEUL, TECUL, CDSUW and CDSUX filters available from 12 to 48 A
-
CDSUX-C Series
Stand-alone extended range filter with threaded conduit fitting for 10 to 225 A
-
CDSUW-C Series
Stand-alone filter with threaded conduit fitting for 10 to 225 A
-
CDSUA Series
Stand-alone filter with threaded conduit fitting for commercial applications 100 kHz to 10 GHz for 30 to 100 A
TE has dedicated more than 50 years to developing RFI filter technology for electronic devices. We're proud that our focus on the design and production of the highest quality products has made TE a world leader in RFI technology. Only the highest quality designs, capacitors, inductors, and workmanship are used to produce these filters. We recognize the need for great care demanded by hi-reliability military filters and automatically apply like quality to the heavy power line products.