0.5mm Zero Insertion Force FPC Connector
TE Connectivity’s (TE) HFPC 0.5mm pitch connector provides an effective solution where tight centerline spacing makes traditional wire‑to‑board connections impractical. Designed for high‑density SMT applications, this low‑profile, lightweight FPC connector meets the growing need for compact interconnect solutions. Its zero‑insertion‑force (ZIF) design features a user‑friendly flip‑lock actuator and a dedicated slot for seating the FPC cable peg, enhancing PCB retention and securely holding the flex cable in place. It supports a wide range of display applications—from touch panels to color screens in major and small appliances—and extends its suitability to industrial and medical environments requiring reliable display interfaces and control systems.
Product Features
High-Density Flexible Printed Circuit (HFPC) Flip Connector
| Centerline (mm) |
0.5 | Operating Temperature (°C) |
H1.0mm: -55 to +105; H2.4mm: -40 to +125 |
| Maximum Current Rating (A) |
0.5 | Positions | 2 – 80 |
| Voltage Rating | 50V | FPC Cable Thickness | 0.3mm |
Key Features
High-Density Flexible Printed Circuit (HFPC) Flip Connector
- Standard height (H2.4mm) and ultra-low profile (H1.0mm) for space optimization, both configurations available with enhanced slot options for more reliable performance in vibration environment
- ZIF flip-lock actuator for an ergonomic design that helps improve assembly efficiency and reduces insertion effort in high‑position or space‑limited environments
- High operation temperature solution available (up to 125°C)
- Front flip and back flip options available
- Gold flash plating for more reliable connection in harsh environments
- SMT technology to help enable automated pick and place
- Dual contact and bottom contact options available
- Peg provides extra PCB retention
- Right Angle (RA)