Power. Speed. Flexibility. All in One.

TE Connectivity’s (TE) 112G SideStack mezzanine connector is the first hermaphroditic mezzanine connector with Integrated 100A power delivery supporting 112G PAM4 and PCIe Gen5/6. 112G SideStack connector simplifies design, reduces complexity and cost, and accelerates artificial intelligence (AI) server performance—all in one high-speed, high-density solution.

112G SideStack Mezzanine Connector supports 112G PAM4, PCIe Gen5/6, and up to 216 differential pairs, it delivers exceptional signal integrity for high-speed, data-intensive applications. Its differentiating feature is an integrated power pin design capable of 100A dedicated power delivery, helping to eliminate separate power cables to streamline system design and reduce component count. The hermaphroditic design incorporatesboth mating sides into a single connector, lowering complexity and cost.

With multiple stack heights and ball grid array (BGA) attach options, TE provides a versatile, high-performance solution for next-generation computing, networking, AI, and data center applications.

112G

Data rates

100A

Dedicated power delivery

Flexible

Hermaphroditic design

112G SideStack Mezzanine Connector
112G SideStack Mezzanine Connector

FAQs

Q: What is the data rate of 112G SideStack?

A: 112G PAM4 and PCIe Gen5/6 compatible.

 

Q: What stack heights are available?

A: 5mm, 8mm, and 11mm.

 

Q: What is the connector impedance?

A: 85 Ohms.

 

Q: Does SideStack support power delivery?

A: Yes, up to 100A through dedicated power pins.