Compact, High Contact Density, Environmentally Sealed Connectors
AMP Miniature Circular Plastic Connectors (CPC) are available in wire-to-wire and wire-to-panel configurations. Utilizes existing Mini-Universal MATE-N-LOK stamped and formed contacts designed for up to 500 mating cycles when plated with gold or up to 50 cycles with tin plating. Nylon housings offer good resistance to a wide range of chemical agents while the IP67 sealing helps prevent ingress of dirt or fluids that could have an adverse effect on the contact interface. Helps provide robust solutions in industrial, instrumentation, and transportation applications where size, contact density, and environmental exposure are primary concerns.
Product Features
Mini CPC
Test a Product Today - Order Samples!
| Positions | 1-9 | Coupling Mechanism | ¼ - Turn Coupling Ring |
| Contact System | Universal MATE-N-LOK Crimp, Snap-in Contacts | Configuration | Wire to Wire, Wire-to-Panel, Wire-to-PCB |
| Wire Range (AWG) | 30-18 | Sealing | IP67 |
| Current Rating (A) | 5 | Voltage Rating (V) |
600 |
Benefits
Mini CPC
- Compact, high contact density, environmentally sealed connectors
- Uses existing Mini-Universal MATE-N-LOK stamped and formed pin and socket contacts
- Two shell sizes – available in 1 to 4 and 5 to 9 position configurations
- Pre-positioned 1/4 turn coupling ring with positive lock and alignment feature
- Unique contact pattern for each position size helps prevent accidental mating with other position sizes
- Sealed to IP67 (Protected against immersion in water up to 1 meter for 1/2 hour)
- Front or rear jam nut panel mounting
- No assembly required and alternate keys available
- Receptacle available in free-hanging or panel
mount versions