 
					   
					Robust, Compact Design
Providing robust wire-to-wire connectivity in a compact format, TE’s family of innovative and high-density NTSEAL sealed connectors utilize the proven TE/DEUTSCH Common Contact System for serviceable applications in harsh environments.
The newly introduced 48-position hybrid connector boasts an improved design with ease-of-use features. It utilizes an integrated locking lever which facilitates mating operation. This foolproof locking mechanism enhances user experience by speeding up assembly and insuring proper connector mating. Integrated TPA and CPA, and tool-free panel nuts eliminate the need for additional components or specific tools, allowing for quick and easy harness assembly, installation and repair.
This hybrid connector system using size 16 and size 20 contacts coupled with a small foot-print offers design flexibility for the harness designer. The NTSEAL 48- position connector is a versatile rugged connector system rated IP67, IP68, and IP69K that is suitable for a wide range of applications in demanding environments and can be exposed to extreme temperatures and engine-level vibrations.
Product Features
| Protection | IP67,IP68 and IP6K9K(with back shell) | 
| 48 Position | Size 20 (x40), Size 16(x8) | 
| Contact/Terminal System | DEUTSCH Size 20 & 16 Contacts | 
| Operating Temperature | -40°C - +125°C | 
| Operating Voltage | 12V / 24V | 
| Operating Current | 7.5A / 13A (125°C) | 
Key Benefits
The Trusted & Reliable Choice
- Utilizes the high-performance DEUTSCH Size size 16 and 20 Common Contact System
- Achieves IP67, IP68, and IP6K9K sealing levels (with backshell)
- Designed for extreme temperatures (-40℃ ~ +125 ℃) and engine-level vibrations
- Integrated Terminal Position Assurance (TPA) ensures proper contact installation
- Integrated Connector Position Assurance (CPA) ensures correct assembly and prevents accidental unlocking
 
 
Ease of Use
- Boots of improved design with an integrated locking lever to faciliate the seamless mating operation
- Prevents mismating of connectors with four coding options and colors
- Offers optimal flexibility with hybrid contact arrangement and flange mount
- Uses robust and proven TE accessories like back shells and mounting clips
High Density
- Features with 48 position in a compact format with industry trusted DEUTSCH size 16 & 20 contacts
KEY INDUSTRIES
 
 
                                TRUCK
 
 
                                BUS
 
 
                                CONSTRUCTION
 
 
                                AGRICULTURE
 
 
                                SPECIAL VEHICLE
 
 
                                LIFT TRUCK
 
 
                                RECREATIONAL
 
 
                                MARINE
 
 
                                POWER SPORT
KEY APPLICATIONS
 
 
                                WIRE TO WIRE
 
 
                                PANEL/ BULKHEAD MOUNT
 
 
                                ENGINE
 
 
                                CHASSIS
 
 
                                AFTER TREATMENT
 
 
                                AUTOMATION
NTSEAL 48 Position Connectors - Compact in Size, Robust on Features
- Robust on Features
 
        Frequently Asked Questions
Q: What is NTSEAL 48- position connector?
A: NTSEAL 48- position connector is the new 48 position, high-density hybrid sealed connector.
Q: Which market can I spec in NTSEAL 48- position connector?
A: NTSEAL 48- position connector can be applied to various fields such as truck, bus, construction, and agricultural industries.
 
                        
                                     
                        
                                     
                        
                                    