![](/content/dam/te-com/images/consumer-devices/global/product-hero-rendition/pgp-hdmi-cable-assembly.jpg/jcr:content/renditions/hero-product-master.jpg)
Reliable connections for A/V equipment
High-definition multimedia interface (HDMI) is a specification that combines video and audio into a single digital interface. Our HDMI connectors offer friction lock design that provides secure electrical contact and smooth cable insertion and extraction for use with DVD players, digital television (DVI) players, set-top boxes, and other audiovisual devices. Our HDMI connector and cable assemblies offer five gigabits per second of bandwidth and 19 positions to support video and multi-channel audio.
Product Features
HDMI Connectors
- Full shielding for electrostatic discharge protection
- Lead-free process available
- Offered with or without panel flange
This quick reference guide provides an illustration of applications this product is used for, a consumer input/output (I/O)—video interconnection timeline, a dimension reference and size comparison, a full parts list with specifications, and recommended questions to ask during design.
Product Options
HDMI Connectors and Cable Assemblies
-
Type A Connectors
Interface for consumer electronics products such as digital television, set-top boxes, and DVD players. HDMI supports standard, enhanced, or high-definition video.
-
Type C Connectors
A miniature version of the standard interface for consumer electronics products such as digital television, set-top boxes and DVD players. HDMI supports standard, enhanced or high-definition video.
-
Cable Assemblies
Compliant to the HDMI Specification 1.3a and an HDMI to DVI compatible series. Designed to assist with backward compatibility. Configurations include DisplayPort to DVI standard, DisplayPort to HDMI standard, and DisplayPort to VGA standard.
5Gbps
Bandwidth
TE HDMI connector and cable assemblies offer five gigabits per second of bandwidth and 19 positions to support video and multi-channel audio.
Select Applications
HDMI Connectors
- Digital or high-definition TVs
- Set-top boxes
- Video game consoles
- DVD players
- Desktop PCs