Built For Harsh. Designed For Ease.
Our rugged I/O connections combine IP67 sealing, rugged mechanical design, and snap‑on, one‑hand installation to support consistent performance in applications exposed to dust, moisture, vibration, and temperature variation. With plug‑and‑play integration, they help reduce installation complexity and support robust system operation.
Key Benefits
- Provides IP67 protection against dust ingress and water immersion, supporting reliable operation in outdoor and industrial environments
- Designed to operate under conditions involving vibration, temperature variation, moisture, and dust commonly found in industrial and mobile systems
- Snap‑on, one‑hand connection helps to enable efficient mating and unmating, supporting faster installation and easier field service
- Plug‑and‑play design supports straightforward replacement and maintenance, helping minimize service time in the field
IP67
Protection For Harsh
Rugged
Mechanical Design
Easier
One-Hand Installation
Target Markets
- Industrial
- Security
- New Energy
- Outdoor Telecommunications
- Outdoor Robotics
- Lighting
- Transportation
Target Applications
- Industrial automation
- Video surveillance systems
- Fire detectors
- Forest fire prevention ad‑hoc
networks - Solar & wind power generation
systems - Power supply systems
- 5G communication base stations
- Construction robots
- Cleaning robots
- Humanoid robots
- Plant growth lighting
- Landscape lighting
- Road monitoring systems
TE Connectivity’s (TE) rugged I/O connections combine IP67 sealing, rugged mechanical design, and snap‑on, one‑hand installation to support consistent performance in applications exposed to dust, moisture, vibration, and temperature variation. With plug‑and‑play integration, they help reduce installation complexity and support robust system operation.