Select Features & Characteristics to Find Similar ProductsYou can find similar products by using the checkboxes to select the attributes you would like to keep the same. When you click on 'View Similar Products' you can further narrow your search using filters to find products with differing attributes.
         
    Please review product documents or contact us for the latest agency approval information. 
        The only matching product is this current one. Please revise your search to continue.
        0 similar products are available. Please choose different features or characteristics.
        Something went wrong. Please try again
     
    
        
        
        
        
        
        
                
                    Electrical Characteristics
                    
                 
             
        
        
                
                    Contact Features
                    
                        - 
                                    
                                        Contact Material :
                                        Silver Cadmium Oxide
                                    
 
             
        
                
                    Dimensions
                    
                        - 
                                    
                                        Product Height :
                                        25.7 mm [ 1.012 in ]
                                    
- 
                                    
                                        Product Length :
                                        43.6 mm [ 1.717 in ]
                                    
- 
                                    
                                        Product Width :
                                        26 mm [ 1.024 in ]
                                    
 
             
        
        
                
                    Operation/Application
                    
                        - 
                                    
                                        Type of Control :
                                        Fixed
                                    
- 
                                    
                                        Mode of Operation :
                                        Delay on Release
                                    
- 
                                    
                                        Delay Time :
                                        3 seconds
                                    
 
             
        
        Select attributes you would like to keep to see similar products.
        
            The only matching product is this current one. Please revise your search to continue.
            
                0 similar products are available. Please choose different features or characteristics.