Please review product documents or contact us for the latest agency approval information.
Configuration Features
-
Number of Poles :
1
-
Number of Auxiliary Contacts :
0
-
Switch Keying Option :
Not Removable
Electrical Characteristics
-
Operating Voltage (VDC):
32
-
Switch Main Contact Current Rating (A):
300
Body Features
-
Operating Handle Color :
Red
Mechanical Attachment
-
Termination Thread Size :
M10
-
Switch Mounting Option :
Long Flange
-
Operating Handle Type :
T-Handle
Dimensions
-
Screw Hole Diameter :
8.5 mm [ .335 in ]
-
Centerline Between Flange Screw Holes :
100 mm [ 3.937 in ]
Usage Conditions
-
Operating Temperature Range :
-40 – 85 °C [ -40 – 185 °F ]