This product is not currently available. For more information, including distributor inventory, please contact us.

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

The copper alloy tip is attached to a flex armor sheath. This allows for increased accuracy and sensitivity to temperature changes at the point of contact in bearings. The design also provides great mounting flexibility. The bayonet adaptor allows for a simple and inexpensive spring loaded installation option. The sensor is ideal for applications with solids, it is not for use in fluid applications. This thermocouple sensor comes standard with a 1/8” NPT mounting adaptor for ease of locking the sensor in place. The bayonet holder is fully adjustable over the entire specified “L” or immersion length. 

Benefits

  • Adjustable Bayonet Holder
  • Flex Armor Sheath: Copper Tip
  • Junction Types, Single and Dual: J, K, T, E
  • Grounded or Ungrounded
  • Sheath Diameter: 0.188”
  • 1/8” NPT Mounting Adaptor
  • Leadwire/Cable Options
  • Fast Response
  • Tip Sensitive
  • Single and Dual Junctions
orange bar

Applications

  • Electric Motors 
  • Generators 
orange bar
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Wire/Cladding Type  Solid TFE

  • Thermocouple Type  E | J | K | T

Reference Number

  • TE Internal Number CAT-TCS0023

Related Materials

Datasheets & Catalog Pages