This product is not currently available. For more information, including distributor inventory, please contact us.

This product is not currently available. For more information, including distributor inventory, please contact us.

Build and price the product now

Overview

Operating from a single rail DC voltage supply, they provide either a ±3VDC (RVIT 15-60) or 4-20mA (RVIT 15-120i) output, over a 120 degree angular sensing range.  The RVIT design utilizes a set of four printed circuit coils and a light-weight conductive spoiler to achieve superior performance with a low moment of inertia. During operation, the lightweight spoiler rotates with the transducer shaft, differentially altering the inductance of the printed circuit planar coils. The resulting unbalance is precisely measured using an autoplex circuit. This signal is then converted to a linear DC output voltage, proportional to the angle of the rotor shaft. The digital circuit is extremely resistant to environmental disturbances such as EMI and RFI, and is compatible for use with most analog position feedback systems. 

BENEFITS

  • DC operation
  • Non-contact electrical desig
  • Infinite resolution
  • Up to 120 degree sensing range
  • ±3VDC ratiometric or 4-20mA output
  • ±0.25% linearity
  • Size 15 servo or flange mount
  • Anodized aluminum housing
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Position Sensor Product Type  Rotary Variable Inductive Transducer (RVIT)

Configuration Features

  • Electrical Connection  Cable

Electrical Characteristics

  • Supply Voltage Range (VDC) 10 – 28

  • Input Current (Max) (mA) 41

Body Features

  • Product Weight  70 g [ 2.46 oz ]

  • Case Material  Anodized Aluminum

Mechanical Attachment

  • Sensor Mount Type  Size 15 Servo Mount

Dimensions

  • Shaft Diameter  4.75 mm [ .187 in ]

  • Product Diameter  38.1 mm [ 1.5 in ]

Usage Conditions

  • Operating Temperature Range  -18 – 77 °C [ 0 – 170 °F ]

Operation/Application

  • Output Signal Type  4 – 20 mA DC

Other

  • Angular Range (°) 0 – 120

  • Non-Linearity ± (%) .25

  • Bearing Type  ABEC 3 Precision Ball Bearing

Reference Number

  • TE Internal Number CAT-RVDT0010

Related Materials

Datasheets & Catalog Pages