This product is not currently available. For more information, including distributor inventory, please contact us.

This product is not currently available. For more information, including distributor inventory, please contact us.

Build and price the product now

Overview
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Tubing Product Type  Heat Shrink Tubing

  • Wall Material Type  Pre-Coated Wrap Jacket

Body Features

  • Material Systems Code  100

  • Fluid Type  Aviation Fuel | Brake Fluid | Diesel Fuel | Hydraulic Fluid | Insulating Oil | Lubricating Oil | Unleaded Gasoline | Water

  • Primary Product Color  Black

  • Shrink Ratio  2:1

  • Primary Product Material  Chlorinated Polyolefin

  • Flexibility  Flexible

Dimensions

  • Recovered Wall Thickness (Nominal) (mm) .7 | .75 | .8 | .9 | 1 | 1.1 | 1.3 | 1.5

  • Recovered Wall Thickness (Nominal) (in) .028 | .03 | .031 | .035 | .039 | .043 | .051 | .059

  • Product Length  48 mm [ 1.89 in ]

  • Expanded Inside Diameter (Min) (mm) 3 | 5 | 8 | 12 | 18 | 24 | 40 | 50 | 60

  • Expanded Inside Diameter (Min) (in) .118 | .197 | .315 | .472 | .709 | .945 | 1.575 | 1.97 | 2.362

  • Recovered Inside Diameter (Max) (mm) 1.5 | 2.5 | 4 | 6 | 9 | 12 | 20 | 30

  • Recovered Inside Diameter (Max) (in) .059 | .099 | .158 | .236 | .354 | .472 | .789 | 1.18 | 1.181

  • Tubing Size Range (mm) 1.5 – 3 | 2.5 – 5 | 6 – 8 | 8 – 4 | 9 – 18 | 12 – 24 | 20 – 40 | 30 – 60 | 30 – 50

  • Tubing Size Range (in) .059 – .118 | .099 – .197 | .158 – .315 | .236 – .472 | .354 – .709 | .472 – .945 | .789 – 1.575 | 1.18 – 1.97 | 1.181 – 2.362

Usage Conditions

  • Shrink Temperature (Min) (°C) 121

  • Tubing Flammability Type  Flame-Retardant

  • Operating Temperature Range  -30 – 105 °C [ -22 – 221 °F ]

  • Recovery Temperature (°C) 121

Operation/Application

  • Mechanical Resistance  Mechanical Damage

Packaging Features

  • Packaging Method  Piece

Other

  • Meets Low Outgassing Requirements  No

  • Product Source  US

Related Materials
No documentation available.