This product is not currently available. For more information, including distributor inventory, please contact us.

This product is not currently available. For more information, including distributor inventory, please contact us.

Build and price the product now

Overview
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Tubing Product Type  Heat Shrink Tubing

  • Wall Type  Single Wall

Body Features

  • Material Systems Code  30

  • Fluid Type  Aviation Fuel | Chemicals/Solvents | De-Icing Fluid | Diesel Fuel | Lubricating Oil | Unleaded Gasoline

  • Primary Product Color  Black

  • Shrink Ratio  2:1

  • Primary Product Material  Crosslinked Fluoroelastomer

  • Flexibility  Flexible

Dimensions

  • Recovered Wall Thickness (Nominal) (mm) .04 | .88 | 1.06 | 1.24 | 1.39 | 1.63

  • Recovered Wall Thickness (Nominal) (in) .035 | .042 | .049 | .055 | .065

  • Expanded Inside Diameter (Min) (mm) 4.76 | 6.35 | 9.53 | 12.7 | 15.88 | 19.05 | 25.4 | 31.75 | 38.1 | 50.8 | 63.5

  • Expanded Inside Diameter (Min) (in) .187 | .25 | .375 | .5 | .625 | .75 | 1 | 1.25 | 1.5 | 2 | 2.5

  • Recovered Inside Diameter (Max) (mm) 2.38 | 3.18 | 4.75 | 6.35 | 7.94 | 9.5 | 12.8 | 15.87 | 19.05 | 25.4 | 31.75

  • Recovered Inside Diameter (Max) (in) .094 | .125 | .187 | .313 | .375 | .5 | .625 | .75 | 1 | 1.25

  • Tubing Size Range (mm) 3.18 – 6.35 | 4.74 – 2.38 | 4.75 – 9.53 | 6.35 – 12.7 | 7.94 – 15.88 | 9.5 – 19.05 | 12.8 – 25.4 | 15.88 – 31.75 | 19.05 – 38.1 | 25.4 – 50.8 | 63.5 – 31.75

  • Tubing Size Range (in) .125 – .25 | .187 – .094 | .187 – .373 | .25 – .5 | .313 – .625 | .375 – .75 | .5 – 1 | .625 – 1.25 | .75 – 1.5 | 2 – 1 | 2.5 – 1.25

Usage Conditions

  • Shrink Temperature (Min) (°C) 175

  • Resistance Properties  Splash Protection

  • Tubing Flammability Type  Flame-Retardant | Highly Flame-Retardant

  • Operating Temperature Range  -55 – 150 °C [ -67 – 302 °F ]

  • Recovery Temperature (°C) 175

Operation/Application

  • Mechanical Resistance  Fluids

Packaging Features

  • Packaging Method  Piece

Other

  • Meets Low Outgassing Requirements  No

  • Product Source  UK | US

Related Materials
No documentation available.