This product is not currently available. For more information, including distributor inventory, please contact us.

This product is not currently available. For more information, including distributor inventory, please contact us.

Build and price the product now

Overview
Features

Please review product documents or contact us for the latest agency approval information.  

Configuration Features

  • Lipped  No

  • Adhesive Requirement  Adhesive Purchased Separately

Body Features

  • Primary Product Material  Fluid Resistant Modified Elastomer | Semi-Rigid Modified Polyolefin

  • Material Code  3 | 25

  • Material Systems Code  10 | 25

Housing Features

  • Body Orientation  45°

Dimensions

  • Expanded Inside Diameter (Min) (mm) 19.3 | 24

  • Expanded Inside Diameter (Min) (in) .76 | .945

  • Compatible Cable Diameter (Max) (mm) 4.5 | 5 | 6

  • Compatible Cable Diameter (Max) (in) .177 | .196 | .23

  • Connector or Backshell Outside Diameter (mm) 16 | 18

  • Connector or Backshell Outside Diameter (in) .63 | .71

  • Compatible Cable Diameter Range (mm) 14.2 – 19.3 | 17.8 – 23.9

  • Compatible Cable Diameter Range (in) .56 – .76 | .7 – .94

Usage Conditions

  • Operating Temperature Range (°C) -75 – 150 | -55 – 135

  • Operating Temperature Range (°F) -103 – 302 | -67 – 275

  • Resistance Protection  Long-Term Fluid Exposure at High Temperatures | Occasional Fluid Exposure

Industry Standards

  • Compatible With Approved Standards Products  BS-G-198-5-DE | DEF Std 59-97 Issue 3 Type DE | IEC 62329-3-102 | MIS-34867 | SAE AS81765/1 Type I | VG95343 Parts 6,7,8 and 9

Other

  • Molded Part Shape Code  243

Related Materials
No documentation available.