This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview
Features

Please review product documents or contact us for the latest agency approval information.  

Configuration Features

  • Lipped  No

  • Adhesive Requirement  Adhesive Purchased Separately

Body Features

  • Primary Product Material  Fluid Resistant Modified Elastomer | Semi-Rigid Modified Polyolefin

  • Material Code  3 | 25

  • Material Systems Code  10 | 25

Housing Features

  • Body Orientation  Right Angle

Dimensions

  • Compatible Cable Diameter (Max)  9 mm [ .354 in ]

Usage Conditions

  • Operating Temperature Range (°C) -75 – 150 | -55 – 135

  • Operating Temperature Range (°F) -103 – 302 | -67 – 275

  • Resistance Protection  Long-Term Fluid Exposure at High Temperatures | Occasional Fluid Exposure

Industry Standards

  • Compatible With Approved Standards Products  DEF Std 59-97 Issue 3 Type DA

Other

  • Molded Part Shape Code  234

Reference Number

  • TE Internal Number CAT-R21-73105542

Related Materials
No documentation available.