This product is not currently available. For more information, including distributor inventory, please contact us.

This product is not currently available. For more information, including distributor inventory, please contact us.

Build and price the product now

Overview
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Tubing Product Type  Heat Shrink Tubing

  • Wall Type  Single Wall

Electrical Characteristics

  • Operating Voltage (Max) (kV) .6

Body Features

  • Fluid Type  Aviation Fuel | Brake Fluid | Hydraulic Fluid | Lubricating Oil | Water

  • Primary Product Color  Black

  • Shrink Ratio  1.75:1

  • Primary Product Material  Crosslinked Silicone Elastomer

  • Flexibility  Very Flexible

Dimensions

  • Recovered Wall Thickness (Nominal) (mm) .64 | .84 | .88 | 1.02 | 1.21 | 1.32 | 1.44 | 1.78 | 2.2 | 2.41 | 2.71 | 2.79

  • Recovered Wall Thickness (Nominal) (in) .025 | .033 | .035 | .04 | .048 | .052 | .057 | .07 | .087 | .095 | .107 | .11

  • Expanded Inside Diameter (Min) (mm) 3.18 | 4.7 | 6.4 | 9.53 | 12.7 | 15.9 | 19.1 | 22.2 | 25.4 | 31.8 | 38.1 | 44.5 | 50.8

  • Expanded Inside Diameter (Min) (in) .125 | .185 | .252 | .375 | .5 | .625 | .75 | .875 | 1 | 1.252 | 1.5 | 1.75 | 2

  • Recovered Inside Diameter (Max) (mm) 1.77 | 2.54 | 3.6 | 5.4 | 7.3 | 9.1 | 10.9 | 12.8 | 14.5 | 18.1 | 21.8 | 25.4 | 29

  • Recovered Inside Diameter (Max) (in) .07 | .1 | .142 | .213 | .287 | .36 | .429 | .5 | .571 | .713 | .858 | 1 | 1.142

Usage Conditions

  • Shrink Temperature (Min) (°C) 175

  • Tubing Flammability Type  Flame-Retardant

  • Operating Temperature Range  -75 – 180 °C [ -103 – 356 °F ]

  • Recovery Temperature (°C) 175

Operation/Application

  • Mechanical Resistance  Fluids | Strain Relief

Product Availability

  • Applicable Region  Worldwide

Packaging Features

  • Packaging Method  Piece

Other

  • Meets Low Outgassing Requirements  No

  • Product Source  US

Related Materials
No documentation available.