Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Output Filter Type
DV/DT Filter
Electrical Characteristics
-
Short Circuit Current Rating (kA)
100
-
Typical Power Loss (W)
53 | 55 | 143 | 182 | 189 | 214 | 254 | 316 | 437 | 449 | 464 | 471 | 486 | 508 | 597 | 604 | 637 | 695
-
Operating Voltage (Max) (VAC)
500
-
Current Rating (Max) (A)
12 | 24 | 30 | 45 | 60 | 70 | 90 | 110 | 150 | 180 | 250 | 320 | 400 | 500 | 600 | 700 | 900 | 1100
Body Features
-
Product Weight (g)
1000 | 1600 | 6300 | 7400 | 8600 | 10400 | 11500 | 14600 | 18000 | 22100 | 29600 | 32200 | 54500 | 63500 | 74000 | 86500 | 114000
-
Product Weight (oz)
35.27 | 56.43 | 222.22 | 261.02 | 303.35 | 366.84 | 405.65 | 514.99 | 634.93 | 779.55 | 1044.1 | 1135.82 | 1922.43 | 2239.89 | 2610.27 | 3051.19 | 4021.23
Mechanical Attachment
-
Product Mount Type
Floor Mount
Dimensions
-
Product Width (mm)
85.5 | 96 | 109 | 110 | 121 | 130 | 136 | 141.5 | 142.5 | 158 | 165 | 174 | 197 | 199 | 209 | 225
-
Product Width (in)
3.36 | 3.77 | 4.29 | 4.33 | 4.76 | 5.11 | 5.35 | 5.57 | 5.61 | 6.22 | 6.49 | 6.85 | 7.75 | 7.83 | 8.22 | 8.85
-
Product Length (mm)
125 | 140 | 240 | 370
-
Product Length (in)
4.92 | 5.51 | 9.44 | 14.56
-
Product Height (mm)
104 | 113 | 151 | 181 | 221 | 222 | 254 | 310 | 312 | 438 | 499 | 598 | 599 | 700 | 801
-
Product Height (in)
4.09 | 4.44 | 5.94 | 7.12 | 8.7 | 8.74 | 10 | 12.2 | 12.28 | 17.24 | 19.64 | 23.54 | 23.58 | 27.55 | 31.53
Usage Conditions
-
Motor Cable Length (Max)
500 m [ 1640.42 ft ]
Operation/Application
-
Operating Altitude (Max) (m)
2000
-
Level of Output Filtering
DV/DT Reduction By Factor 8-12 & Sinusoidal Current
-
Motor Frequency (Hz)
120
Industry Standards
-
Certified To
EN 60076-6 | EN 61558-2-20
-
Pollution Degree
PD3
-
IP Rating
IP00
-
UL Flammability Rating
UL 94V-2
Reference Number
-
TE Internal Number
CAT-PE4-F5060