This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Connector System  Cable-to-Board

  • Compatible With Discrete Wire Type  Stranded

  • Modular Jacks & Plugs Products  RJ point five

  • Modular Connector Style  Jack | Plug

  • Connector & Contact Terminates To  Printed Circuit Board | Wire & Cable

Configuration Features

  • Number of Positions  8

  • PCB Mount Orientation  Right Angle

  • Port Configuration  Multiple Ports | Single Port

  • Multiple Port Configuration  Ganged | Stacked

  • Port Matrix Configuration  1 x 1 | 1 x 2 | 2 x 1

  • Connector Contact Density  High

  • Number of Loaded Positions  8

  • EMI Finger Location  Bottom | Sides | Top

Signal Characteristics

  • Data Rate (Gb/s) .01 | .1 | 1

Body Features

  • Modular Jack Latch Orientation  Inverted (Top) / Standard (Bottom) | None | Standard - Latch Down

Contact Features

  • Contact Current Rating (Max) (A) .02 | .5 | 1

Termination Features

  • Termination Method to Wire & Cable  Insulation Displacement (IDC)

Mechanical Attachment

  • Connector Mounting Type  Board Mount | Cable Mount (Free-Hanging)

Housing Features

  • Mating Entry Location  Side

  • Centerline (Pitch) (mm) .9 | 1.25 | 1.3

  • Centerline (Pitch) (in) .035 | .049 | .051

Dimensions

  • Cable Diameter Range  5.8 mm [ .23 in ]

Usage Conditions

  • Operating Temperature Range  0 – 70 °C [ 32 – 158 °F ]

Operation/Application

  • Circuit Application  Signal

  • Indicator Type  LED | Lightpipe

  • Shielded  Yes

Industry Standards

  • Performance Category  Cat 5e

Packaging Features

  • Packaging Method  Box | Box & Tray | Loose Piece | Tray

Related Materials
No documentation available.