This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

The Standard OEG Miniature PCB OJ/OJE  Power Relay provides 1 pole, 1 Form A (NO) contact, 3 to 10A rating and 400Vrms coil to contact dielectric strength (OJ type) with sensitive coil optional.

 

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Relay & Contactor Type  General Purpose Power Relay

Configuration Features

  • Coil Special Features  Sensitive Version | UL Coil Insulation Class B | UL Coil Insulation Class E | UL Coil Insulation Class F

  • Contact Number of Poles  1

  • Contact Arrangement  1 Form A SPST-NO

Electrical Characteristics

  • Contact Limiting Breaking Current (A) 3 | 5 | 8 | 10

  • Coil Resistance (Ω) 20 | 55.6 | 56 | 80 | 125 | 320 | 405 | 720 | 1280 | 2880

  • Contact Limiting Continuous Current (A) 3 | 5 | 8 | 10

  • Contact Switching Load (Min)  100mA @ 5V

  • Insulation Initial Dielectric Between Open Contacts (Vrms) 750

  • Contact Switching Voltage (Max) (VAC) 277

  • Contact Switching Voltage (Max) (VDC) 30

  • Contact Limiting Short-Time Current (A) 3 | 5 | 8 | 10

  • Contact Limiting Making Current (A) 3 | 5 | 8 | 10

  • Contact Current Rating (A) 3 | 5 | 8 | 10

  • Coil Voltage Rating (VDC) 3 | 5 | 6 | 9 | 12 | 24

  • Contact Voltage Rating (VAC) 250

  • Contact Voltage Rating (VDC) 30

  • Coil Power Rating DC (W) .2 | .45

  • Insulation Initial Dielectric Between Contacts & Coil (Vrms) 3000 | 4000

Body Features

  • Product Weight  9 g [ .318 oz ]

  • Enclosure Type  Flux Resistant Automatic Solder Capable | Flux Resistant Automatic Solder Capable & Washable

Contact Features

  • Contact Material  Ag | AgNi | AgNi90/10 | AgSnO | AgSnO2 | AgSnOInO | Silver Alloy | Silver Cadmium Oxide | W + AgSnO2

Termination Features

  • Main Termination & Connection Type  Solder Pins

  • Coil Termination & Connection Type  Solder Pins

Mechanical Attachment

  • Product Mount Type  Board Mount

Dimensions

  • Insulation Clearance Between Contact & Coil (mm) 3.2 | 7.7

  • Insulation Clearance Between Contact & Coil (in) .125 | .126 | .129 | .303

  • Product Width  10.2 mm [ .401 in ]

  • Product Height  14.7 mm [ .579 in ]

  • Insulation Creepage Between Contact & Coil (mm) 3.6 | 9.4

  • Insulation Creepage Between Contact & Coil (in) .141 | .37

  • Product Length  18.2 mm [ .717 in ]

Usage Conditions

  • Operating Temperature Range (°C) -40 – 105 | -40 – 85

  • Operating Temperature Range (°F) -40 – 221 | -40 – 185

  • Environmental Category of Protection  RTII | RTIII

  • Environmental Ambient Temperature (Max) (°C) 85 | 105

  • Environmental Ambient Temperature (Max) (°F) 185 | 221

Operation/Application

  • Coil Magnetic System  Monostable

  • Current Type  DC

Packaging Features

  • Packaging Method  Box & Tray | Bundle | Tray

Other

  • Contact Current Class (A) >2 – ≤5 | >5 – ≤10

  • Coil Power Rating Class (W) >.15 – ≤.2 | >.3 – ≤.6

  • Height Class (Mechanical)  >14 – ≤16 mm [ >.551 – ≤.63 in ]

  • Length Class (Mechanical)  >16 – ≤22 mm [ >.63 – ≤.866 in ]

  • Width Class (Mechanical)  >7 – ≤11 mm [ >.276 – ≤.433 in ]

Related Materials

Datasheets & Catalog Pages