Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Pressure Sensor Type
mV Output Pressure Sensors
-
Pressure Type
Absolute, Sealed Gauge
-
Sensor Package
Threaded Process Fittings, Weldable
Configuration Features
-
Electrical Connection
5-Pin Connector, Cable
Electrical Characteristics
-
Supply Voltage Range (V)
10
Dimensions
-
Product Diameter (mm)
8.63, 9.24, 9.25, 11.43
-
Product Diameter (in)
.34, .364, .45
-
Product Height (mm)
18, 18.03, 18.28, 20.82
-
Product Height (in)
.71, .72, .82
Operation/Application
-
Proof Pressure Range
3X
-
Output Signal Type
0 – 100 mV, 100mV
Other
-
Non-Linearity ± (%)
.25, .5
-
Port Fitting
1/4-18 NPT, 1/8-27 NPT, 7/16-20 UNF, 7/16-20 UNF-2A
Reference Number
-
TE Internal Number
CAT-MIPS0025