This product is not currently available. For more information, including distributor inventory, please contact us.

This product is not currently available. For more information, including distributor inventory, please contact us.

Build and price the product now

Overview

Constructed with heavy-wall 304 Series stainless steel, the all-welded XS-C is highly resistant to corrosive environments. It is suitable for operating pressures up to 3,000 PSI (proof pressures up to 4,500 PSI) and temperatures up to +300°F [+150°C]. The XS-C is available in stroke ranges of ±0.25 inch [±6.35mm] to ±1 inch [±25.4mm], with imperial or metric threaded cores. All models incorporate internal magnetic and electrostatic shielding, protecting it from external magnetic influences.

BENEFITS

  • Operating pressures to 3,000 PSI
  • Bulkhead mounting
  • Stroke ranges from ±0.25 to ±1 inch
  • AISI 304 stainless steel housing
  • Magnetically shielded
  • Wide operating temperature range
  • Shock and vibration tolerant 
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Product Shape  Cylindrical

Configuration Features

  • Electrical Connection  Leads

Electrical Characteristics

  • Supply Voltage Range (V) 3

Signal Characteristics

  • Excitation Frequency (kHz) .4 – 5

Body Features

  • Case Material  Stainless Steel

  • Core Configuration  Separate Core

Dimensions

  • Product Diameter  19.05 mm [ .75 in ]

Usage Conditions

  • Operating Temperature Range  -55 – 150 °C [ -67 – 302 °F ]

  • Environmental Specifications  1,000 PSI Pressure

Industry Standards

  • IP Rating  IP61

Other

  • Linearity Error (Full Range) (%) ±.25

Related Materials

Datasheets & Catalog Pages