This product is not currently available. For more information, including distributor inventory, please contact us.

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

The GHSA-R 750-A rugged, hermetically sealed sensors are constructed entirely of stainless steel and intended for general industrial use.  The coil windings are sealed against hostile environments to IEC standard IP-68. Electrical termination is through a radially mounted sealed connector, which results in a much reduced installed length. The mating connector plug is supplied with the unit. The sensor consists of an air-extend/spring-retract shaft running in a precision sleeve bearing and connected to the core of an LVDT. The shaft is extended by introduction of a low-pressure (10-30 psi), clean, dry air supply, with a regulated flow, through a barbed fitting on the end of the unit for ¼ inch I.D. hose. With the release of pressure, an internal spring returns the probe to its retracted position. The use of a precision sleeve bearing results in measurement repeatability of ±0.01% of full range output or better. 

BENEFITS

  • Low pressure air-extend/spring-retract plunger
  • Ranges of ±0.050 inch to ±2.00 inches
  • Non-linearity less than ±0.25% of FRO
  • Repeatability of ±0.01% of FRO
  • Radial connector with mating plug included
  • Coil environmentally sealed to IEC IP-68 
Features

Please review product documents or contact us for the latest agency approval information.  

Configuration Features

  • Electrical Connection  6-Pin Connector

Electrical Characteristics

  • Supply Voltage Range (V) 3

Signal Characteristics

  • Excitation Frequency (kHz) 2.5

Body Features

  • Case Material  Stainless Steel

  • Core Configuration  Spring Loaded Core

Dimensions

  • Product Diameter  19.05 mm [ .75 in ]

Usage Conditions

  • Operating Temperature Range  -55 – 105 °C [ -67 – 221 °F ]

Industry Standards

  • IP Rating  IP68

Other

  • Linearity Error (Full Range) (%) ±.25

Related Materials