This product is not currently available. For more information, including distributor inventory, please contact us.

This product is not currently available. For more information, including distributor inventory, please contact us.

Build and price the product now

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Connector System  Board-to-Component

  • Connector & Contact Terminates To  Printed Circuit Board

  • Leg Style  Through Hole

Configuration Features

  • Number of Rows  2

  • PCB Mount Orientation  Vertical

  • Number of Positions  8 | 14 | 16 | 18 | 20 | 22 | 24 | 28 | 32 | 36 | 40 | 48

Electrical Characteristics

  • Contact Resistance (mΩ) 10

  • Insulation Resistance (MΩ) 5000

Body Features

  • Frame Style  Ladder | Open

  • Sleeve Material  Brass | Copper | Machined Brass

  • Sleeve Plating Material  Gold | Tin | Tin-Lead

  • Connector Profile  Standard

Contact Features

  • IC Socket Type  DIP

  • Contact Type  Pin

  • Mating Contact Type  Four-Fingered

  • Contact Base Material  Beryllium Copper

  • PCB Contact Termination Area Plating Material  Gold | Tin | Tin-Lead

  • Contact Fabrication  Solid

  • Contact Mating Area Plating Material  Gold (Au)

  • Contact Mating Area Plating Material Thickness  .63 µm [ 25 µin ]

  • Contact Current Rating (Max) (A) 3

Termination Features

  • Termination Method to PCB  Through Hole - Solder

  • Termination Post & Tail Length  3.18 mm [ .125 in ]

Mechanical Attachment

  • Mating Alignment  With

  • Mating Alignment Type  Polarization

  • Connector Mounting Type  Board Mount

Housing Features

  • Housing Material  Polyester | Thermoplastic | Thermoplastic Polyester

  • Housing Color  Black

  • Centerline (Pitch)  2.54 mm [ .1 in ]

Dimensions

  • Profile Height from PCB  2.67 mm [ .105 in ]

  • Product Length (mm) 10.16 | 17.78 | 20.32 | 22.86 | 25.4 | 27.94 | 30.48 | 35.56 | 40.64 | 45.72 | 50.8 | 60.96

  • Product Length (in) .4 | .7 | .8 | .9 | 1 | 1.1 | 1.2 | 1.4 | 1.6 | 1.8 | 2 | 2.4

  • Row-to-Row Spacing (mm) 7.62 | 15.24

  • Row-to-Row Spacing (in) .3 | .6

Operation/Application

  • Circuit Application  Signal

Industry Standards

  • UL Flammability Rating  UL 94V-0

Packaging Features

  • Tubes per Box  160

  • Packaging Method  Box & Tube | Tube

  • Packaging Quantity  10 | 12 | 13 | 15 | 17 | 20 | 22 | 24 | 26 | 30 | 60

Other

  • Quantity per Tube  26

Reference Number

  • TE Internal Number CAT-D625-800

Related Materials
No documentation available.