This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Connector Cover Type  Strain Relief Cover

Configuration Features

  • Number of Positions  10, 14, 16, 20, 26, 34, 40, 50, 60, 64

Body Features

  • Primary Product Color  Gray

  • Primary Product Material  Glass-Filled Nylon

Dimensions

  • Product Length (mm) 17.3, 22.38, 24.92, 30, 37.62, 47.78, 55.4, 68.1, 80.8, 85.88

Packaging Features

  • Packaging Method  Bag & Box

  • Packaging Quantity  250

Reference Number

  • TE Internal Number CAT-AM71-N859

Related Materials

No documentation available.