This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Connector Cover Type  Strain Relief Cover

Configuration Features

  • Number of Positions  24 | 30 | 44 | 64

Body Features

  • Primary Product Color  Black

  • Primary Product Material  Thermoplastic

Dimensions

  • Product Width  6.1 mm [ .24 in ]

  • Product Length (mm) 17.53 | 22.61 | 25.15 | 30.23 | 35.31 | 37.85 | 42.93 | 48.01 | 55.63 | 60.7 | 68.33 | 81.03 | 86.11

  • Product Length (in) .69 | .89 | .99 | 1.19 | 1.39 | 1.49 | 1.69 | 1.89 | 2.19 | 2.39 | 2.69 | 3.19 | 3.39

  • Product Height  14.76 mm [ .581 in ]

Industry Standards

  • UL Flammability Rating  UL 94V-0

  • Compatible With Approved Standards Products  CSA LR7189 | UL E28476

  • Compatible With Agency/Standards Products  CSA | UL

Packaging Features

  • Packaging Method  Bag | Bag & Box | Box & Carton | Loose Piece

  • Packaging Quantity  1 | 500

Related Materials
No documentation available.