Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Connector Product Type
Connector Assembly
-
Connector & Housing Type
Plug
-
Connector System
Cable-to-Cable
-
Connector Shell Size
1 | 2 | 3 | 4 | 5
-
Connector & Contact Terminates To
Wire & Cable
Configuration Features
-
Number of Rows
2 | 3
-
Compatible With Wire & Cable Type
Ribbon Cable
-
Number of Positions
9 | 15 | 25 | 37 | 50
Contact Features
-
Contact Size
Size 20
-
Contact Current Rating (Max) (A)
1.25
Termination Features
-
Termination Method to Wire & Cable
Insulation Displacement (IDC)
Mechanical Attachment
-
Connector Mounting Type
Cable Mount (Free-Hanging)
Housing Features
-
Centerline (Pitch)
2.77 mm [ .109 in ]
Dimensions
-
Wire Size (AWG)
28 – 26
-
Wire Size (mm²)
.08 – .13
-
Solid Wire Size (mm²)
.08 – .13
-
Solid Wire Size (AWG)
28 – 26
Usage Conditions
-
Operating Temperature Range
-55 – 105 °C [ -67 – 221 °F ]
Operation/Application
-
Shielded
Yes
-
Circuit Application
Signal