This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Connector & Housing Type  Plug

  • Connector System  Cable-to-Board | Cable-to-Cable

  • Connector Product Type  Connector Assembly

  • Connector & Contact Terminates To  Wire & Cable

Configuration Features

  • Number of Positions  20 | 26 | 40 | 50 | 68 | 80 | 100

  • Number of Rows  2

  • Compatible With Wire & Cable Type  Round Jacketed Cable

Body Features

  • Ribbon Cable Centerline Spacing (in) .025

  • Primary Product Color  Black

  • Ribbon Cable Centerline Spacing  .64 mm [ .025 in ]

  • Cover Material  Thermoplastic

  • Shell Plating Material  Tin

Contact Features

  • Contact Mating Area Plating Material Thickness (µin) 30

  • Contact Underplating Material  Palladium Nickel

  • Contact Mating Area Plating Material  Gold or Gold Flash

  • Contact Type  Pin

  • Contact Base Material  Phosphor Bronze

  • Wire Contact Termination Area Plating Material  Tin | Tin-Lead

  • Contact Current Rating (Max) (A) 1

  • Contact Options  Installed

Termination Features

  • Termination Cover Method  Assembled

  • Termination Cover  With | Without

  • Termination Cover Type  Non Lacing

  • Termination Method to Wire & Cable  Insulation Displacement (IDC)

Mechanical Attachment

  • Mating Retention  Without

  • Mating Retention Type  Rails

  • Connector Mounting Type  Cable Mount (Free-Hanging)

Housing Features

  • Housing Material  Nylon | Polyester | Thermoplastic

  • Shell Material  Carbon Steel | Steel

  • Centerline (Pitch)  1.27 mm [ .05 in ]

Dimensions

  • Compatible Insulation Diameter Range (mm) .74 – .91 | .74

  • Compatible Insulation Diameter Range (in) .029 – .036

  • Compatible Cable Diameter (Max) (mm) 6.86 | 13.21 | 13.97

  • Compatible Cable Diameter (Max) (in) .27 | .52 | .55

  • Solid Wire Size (mm²) .05 – .1

  • Compatible Insulation Diameter (Max) (mm) .91

  • Solid Wire Size (AWG) 30 – 28

  • Wire Size (AWG) 30 – 28

  • Wire Size (mm²) .05 – .09

Usage Conditions

  • Operating Temperature Range  -55 – 105 °C [ -67 – 221 °F ]

Operation/Application

  • Shielded  No | Yes

  • Circuit Application  Signal

Industry Standards

  • UL Flammability Rating  UL 94V-0

Packaging Features

  • Packaging Method  Tube

  • Packaging Quantity  7 | 9 | 10 | 13 | 15 | 21 | 25

Related Materials
No documentation available.