Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Connector Product Type
Connector Assembly
-
Connector Shape
Circular | Rectangular
-
RF Interface
SMB
-
RF Connector Style
Jack
-
Compatible With RF Cable Type
RG 188
-
Connector System
Cable-to-Board | Cable-to-Cable | Cable-to-Panel
-
Sealable
No
-
Connector & Contact Terminates To
Printed Circuit Board | Wire & Cable
Configuration Features
-
PCB Mount Orientation
Right Angle | Vertical
-
Number of Positions
1
-
Number of Coaxial Contacts
1
Electrical Characteristics
Body Features
-
Body Material
Brass
-
Body Material Finish
Plated
-
Body Plating Material
Gold
Contact Features
-
RF Connector Center Contact Plating Thickness (µin)
30 | 55 | 105
-
RF Connector Center Contact Underplating Material
Copper | Nickel
-
RF Connector Center Contact Plating Material
Gold (Au)
-
RF Connector Center Contact Material
Beryllium Copper | Brass
Termination Features
-
Termination Method to PCB
Surface Mount | Through Hole - Solder
-
Termination Method to Wire & Cable
Clamp | Solder Pot
Mechanical Attachment
-
Panel Attachment Style
Rear Mount
-
RF Connector Coupling Mechanism
Snap-Fit | Snap-On
-
Connector Mounting Type
Board Mount | Panel Mount
-
Detent
Without
Housing Features
-
Body Orientation
Straight
Dimensions
-
Panel Thickness (Recommended)
2.36 mm [ .093 in ]
-
RF Connector Mated Outer Diameter (Approximate)
4.75 mm [ .187 in ]
Usage Conditions
-
Operating Temperature Range
-65 – 165 °C [ -85 – 329 °F ]
Operation/Application
-
Operating Frequency Range (GHz)
4
Packaging Features
-
Packaging Method
Bag | Carton | Package
Other
-
Additional Features
Board Standoff | Pin Protection
-
Grade
Commercial | Military
-
Dielectric Material
PTFE Fluorocarbon | TFE Fluorocarbon