Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
RF Interface
SMB
-
RF Connector Style
Plug
-
Connector System
Cable-to-Cable
-
Sealable
No
-
Connector & Contact Terminates To
Wire & Cable
Configuration Features
-
Number of Positions
1
-
Number of Coaxial Contacts
1
Electrical Characteristics
Body Features
-
Body Underplating Material
Copper
-
Cable Connector Orientation
Right Angle | Straight
-
Body Material
Brass
-
Body Material Finish
Plated
-
Body Plating Material
Gold
Contact Features
-
RF Connector Center Contact Plating Material
Gold (Au)
-
RF Connector Center Contact Material
Beryllium Copper
Termination Features
-
Termination Method to Wire & Cable
Solder | Solder & Crimp
Mechanical Attachment
-
RF Connector Coupling Mechanism
Push-On
-
RF Contact Captivation Method
Mechanical
-
Detent
With
Operation/Application
-
Operating Frequency Range (GHz)
0 – 4
Other
-
Dielectric Material
PTFE Fluorocarbon | TFE Fluorocarbon
Reference Number
-
TE Internal Number
CAT-884-SMBFPO50