Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Connector Shape
Circular
-
RF Interface
MMCX
-
RF Connector Style
Plug
-
Compatible With RF Cable Type
RD 316 | RG 178 | RG 196 | RG 316 | RG 316/U | RG 405
-
Connector System
Cable-to-Board | Cable-to-Cable
-
Sealable
No
-
Connector & Contact Terminates To
Printed Circuit Board | Wire & Cable
Configuration Features
-
PCB Mount Orientation
Vertical
-
Number of Positions
1
-
Number of Coaxial Contacts
1
Electrical Characteristics
Body Features
-
Body Underplating Material
Nickel
-
Body Material
Brass
-
Body Material Finish
Plated
-
Body Plating Material
Gold
Contact Features
-
RF Connector Center Contact Underplating Material
Nickel
-
RF Connector Center Contact Plating Material
Gold (Au)
-
RF Connector Center Contact Material
Beryllium Copper | Brass
Termination Features
-
Termination Method to PCB
Surface Mount | Through Hole - Solder
-
Termination Post & Tail Length (mm)
3 | 3.02
-
Termination Post & Tail Length (in)
.118 | .119
-
Termination Method to Wire & Cable
Crimp
Mechanical Attachment
-
RF Connector Coupling Mechanism
Push-On | Slide-On | Snap-On
-
Connector Mounting Type
Board Mount | Cable Mount (Free-Hanging) | Panel Mount
-
RF Contact Captivation Method
Mechanical
-
Detent
Without
Housing Features
-
Body Orientation
Right Angle | Straight
Dimensions
-
Profile Height from PCB (mm)
4.5 | 7.2
-
Profile Height from PCB (in)
.177 | .283
-
RF Connector Mated Outer Diameter (Approximate) (mm)
2.7 | 3.3 | 3.4 | 3.45 | 3.8
-
RF Connector Mated Outer Diameter (Approximate) (in)
.106 | .129 | .136 | .149
Usage Conditions
-
Operating Temperature Range (°C)
-65 – 165 | -55 – 155
-
Operating Temperature Range (°F)
-85 – 329 | -67 – 311
Operation/Application
-
Circuit Application
Signal
-
Operating Frequency Range (GHz)
0 – 6 | 6
Packaging Features
-
Packaging Quantity
100
-
Packaging Method
Bag | Package
Other
-
Dielectric Material
Polytetrafluoroethylene (PTFE)