This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Shell Material Configuration  Full Metal Shell

  • Connector & Housing Type  Receptacle

  • Connector System  Cable-to-Board

  • Connector & Contact Terminates To  Printed Circuit Board

Configuration Features

  • Number of Positions  68

  • Number of Rows  4 | 8

  • PCB Mount Orientation  Right Angle

Body Features

  • Primary Product Color  Black

  • Insert Material  Thermoplastic

  • Shell Plating Material  Nickel | Nickel over Copper

  • Connector Profile  High | Standard

Contact Features

  • Contact Underplating Material  Nickel

  • Contact Mating Area Plating Material  Gold (Au)

  • Contact Base Material  Phosphor Bronze

  • Contact Mating Area Plating Material Thickness  .76 µm [ 30 µin ]

  • PCB Contact Termination Area Plating Material  Tin

  • Contact Current Rating (Max) (A) .3 | .5 | 1.5

  • Contact Options  Installed

Termination Features

  • Rectangular Termination Post & Tail Width  .3 mm [ .011 in ]

  • Termination Method to PCB  Surface Mount | Through Hole - Solder

  • Rectangular Termination Post & Tail Thickness  .25 mm [ .01 in ]

  • Termination Post & Tail Length (mm) 2.27 | 3.56

  • Termination Post & Tail Length (in) .089 | .14

Mechanical Attachment

  • PCB Mount Alignment  Without

  • Mounting Hole Diameter (mm) 1.2

  • Connector Mounting Type  Panel Mount & Board Mount

  • PCB Mount Retention  With

  • PCB Mount Retention Type  Boardlock | Retention Leg

  • Mating Retention  With

  • Mating Retention Type  Mounting Holes | Screwlocks

Housing Features

  • Housing Material  Thermoplastic

  • Shell Material  Carbon Steel

  • Centerline (Pitch)  .8 mm [ .031 in ]

Dimensions

  • PCB Thickness (Recommended) (mm) 1.6

  • Row-to-Row Spacing  1.15 mm [ .045 in ]

Usage Conditions

  • Operating Temperature Range  -55 – 85 °C [ -67 – 185 °F ]

Operation/Application

  • Shielded  No | Yes

  • Circuit Application  Signal

Industry Standards

  • UL Flammability Rating  UL 94V-0

  • Compatible With Approved Standards Products  UL E28476

Packaging Features

  • Packaging Method  Box

  • Packaging Quantity  50

Related Materials
No documentation available.