This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Connector & Housing Type  Receptacle

  • Connector System  Cable-to-Cable | Cable-to-Panel

  • Connector Product Type  Connector Assembly

  • Connector & Contact Terminates To  Wire & Cable

Configuration Features

  • Number of Positions  14 | 24 | 36 | 50 | 64

  • Number of Rows  2

  • Compatible With Wire & Cable Type  Discrete Wire | Ribbon Cable | Round Jacketed Cable

Body Features

  • Primary Product Color  Black

  • Ribbon Cable Centerline Spacing  1.27 mm [ .05 in ]

  • Cover Material  Polyphenylene Oxide | Thermoplastic

  • Shield Material  Die Cast Metal

  • Connector Profile  Low | Standard

  • Shield Plating Material  Nickel

Contact Features

  • Contact Mating Area Plating Material Thickness (µin) 30

  • Contact Underplating Material  Palladium Nickel

  • Contact Mating Area Plating Material  Gold (Au) | Gold Flash | Gold or Gold Flash

  • Contact Base Material  Copper Alloy | Phosphor Bronze

  • Contact Mating Area Plating Material Thickness  .76 µm [ 30 µin ]

  • Wire Contact Termination Area Plating Material  Gold Flash

  • Contact Current Rating (Max) (A) 1 | 3.5

  • Contact Options  Installed

Termination Features

  • Termination Method to Wire & Cable  Insulation Displacement (IDC)

Mechanical Attachment

  • Mating Retention  With

  • Thread Size  4-40 UNC 2B

  • Mating Retention Type  Bail Lock | Screwlocks

  • Connector Mounting Type  Cable Mount (Free-Hanging) | Panel Mount

Housing Features

  • Housing Material  Polyphenylene | Polyphenylene Oxide | Polypheylene Oxide | Thermoplastic

  • Centerline (Pitch)  2.16 mm [ .085 in ]

Dimensions

  • Solid Wire Size (mm²) .05 – .13 | .13 – .32

  • Compatible Insulation Diameter (Max)  1.14 mm [ .045 in ]

  • Solid Wire Size (AWG) 26 – 24 | 30 – 26

  • Stranded Wire Size (AWG) 24 | 26 | 27 | 28

  • Stranded Wire Size (mm²) .08 | .09 | .1 | .14 | .33

  • Wire Size (AWG) 24 | 26 – 24 | 27 | 28 | 30 – 26

Usage Conditions

  • Operating Temperature Range  -40 – 75 °C [ -40 – 167 °F ]

Operation/Application

  • Shielded  No | Yes

  • Circuit Application  Signal

Packaging Features

  • Packaging Method  Box & Tray | Package

  • Packaging Quantity  50 | 100

Related Materials
No documentation available.