This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Connector & Housing Type  Receptacle

  • Connector System  Cable-to-Board

  • Connector & Contact Terminates To  Printed Circuit Board

Configuration Features

  • Number of Positions  24 | 50

  • Number of Rows  2

  • PCB Mount Orientation  Vertical

Body Features

  • Primary Product Color  Black

  • Shield Material  Die Cast Metal

  • Shield Plating Material  Nickel

  • Connector Profile  Standard

Contact Features

  • Contact Mating Area Plating Material Thickness (µin) 30

  • Contact Underplating Material  Palladium Nickel

  • Contact Mating Area Plating Material  Gold (Au) | Gold Flash

  • Contact Base Material  Copper Alloy | Phosphor Bronze

  • PCB Contact Termination Area Plating Material  Tin

  • Contact Options  Installed

Termination Features

  • Rectangular Termination Post & Tail Width  .5 mm [ .019 in ]

  • Termination Method to PCB  Through Hole - Solder

  • Rectangular Termination Post & Tail Thickness  .25 mm [ .01 in ]

  • Termination Post & Tail Length (mm) 3.43 | 3.81 | 4.7 | 5.46

  • Termination Post & Tail Length (in) .135 | .15 | .185 | .215

Mechanical Attachment

  • Mounting Hole Diameter (in) .152 | .17

  • Panel Attachment Style  Rear Mount

  • Connector Mounting Type  Panel Mount & Board Mount

  • PCB Mount Retention  With

  • PCB Mount Retention Type  Boardlock | Mounting Hole

  • Mating Retention  With

  • Mating Retention Type  Bail Lock | Screwlocks

Housing Features

  • Housing Material  Polyester | Thermoplastic

  • Centerline (Pitch)  2.16 mm [ .085 in ]

Dimensions

  • Row-to-Row Spacing  4.3 mm [ .169 in ]

Usage Conditions

  • Operating Temperature Range  -40 – 105 °C [ -40 – 221 °F ]

Operation/Application

  • Shielded  Yes

  • Circuit Application  Signal

Packaging Features

  • Packaging Method  Tray

  • Packaging Quantity  45 | 60 | 90

Related Materials
No documentation available.